Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fiber Optic Thermometer, 1/4 Channels for Microwave Applications

Fiber Optic Thermometer

Item# FOB101

Fiber Optic Thermometer FOB101 FOB101
  • This product is no longer available, the direct replacement is the FOM-L201-2

  • NIST Certificate Included
  • 1, 2, or 4 Channels
  • Large Display
  • No Set-up Calibration Required
  • Voltage or Current Output
  • RS232 or Optional Software Available
  • Ideal for Microwave-Type Applications


Description

The FOB100 fiber optic thermometer system comprises high-accuracy, multipurpose fiber optic temperature sensors with 1, 2, or 4 channels. It use an unique algorithm to analyze incoming signals, measuring the temperature on each channel.
The standard analog output is 0 to 10 V 4 to 20 mA is optional. The fiber optic sensors are sold separately in various cable lengths (see “To Order” chart), are interchangeable, and do not require calibration.
The optional FOB100-SOFT software for Windows (see “Accessories”) can be used to download data to a PC via the RS232 communications port on the front panel. Software features include min/max alarm full data logging functions and bar-graph, trend-line, or statistics display.
The FOB100’s rugged enclosure and immunity to EMI/RFI interference make it ideal for demanding industrial and laboratory applications.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Fiber Optic Thermometer
$335.47
0 In Stock
en-US
en
Save Configuration