Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Self-Power Anlg. Pyrometer with PHEN Front for Temp. Measurement

Self-Powered Analog Pyrometers with Phenolic Fronts for Temperature Measurement

$1,702.45

Item# 7055-E-300

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,702.45
10-24 $1,617.33
25-49 $1,532.21
50-99 $1,447.08
100-499 $1,361.96
500+ $1,276.84

In stock

Lead Time (If not in stock): 8 weeks
Self-Powered Analog Pyrometers with Phenolic Fronts for Temperature Measurement 7055-E-300 7055-E-300
  • Self-Powered
  • Taut Band MechanismStandard
  • Phenolic Fronts
  • Glass Windows

7055-E-300 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Display Type
Other Features
Measure Type
Number of Inputs
DIN Size
Number of Output
Output Type
Max Sampling Rate
Supply Voltage Type
Supply Voltage
Communications Protocol
Accuracy Rating


Analog Pyrometer OMEGA ® 7000 Series have thermocouple ranges calibrated for 10 ohms external resistance and are supplied with an adjustable 10 ohm resistor for use with thermocouples of lower resistance.

Thermocouple Specifications Thermistor type copper error compensation. Current sensitivity approximately 4 ohms per millivolt (250 microamperes). Automatic bimetal cold junction compensation for changes in ambient temperature. Mirrored scales with knife edge pointers are standard on all pyrometer models.

SPECIFICATIONS
Accuracy: ±2%
Tracking: None
Balance: ±1%
Repeatability (Taut Band Mechanism): <¼%
loading all models
loading all reviews
Rated 1 out of 5 by from No Service No Support Very Very Bad, never work, Omega don't even reply for support. the first time in my entire business life get such bad management, just they keep you fill documents before order show off. Never ever get customer support when you need,
Date published: 2021-04-22
  • y_2024, m_5, d_4, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_7055-E-300, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Analog Pyrometer 7045-j-600 pointer not in 0. so how we can set it in to 0

Asked by: Afsal
You can access the Manual for this meter on it's product page and there are clear instructions on how to zero out the needle provided.
Answered by: ApplicationsEngineerANB
Date published: 2021-08-12
  • y_2024, m_5, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_7055-E-300, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
Self-Powered Analog Pyrometers with Phenolic Fronts for Temperature Measurement
$1,602.30
0 In Stock
Accessories
7045 Bench Stand
$53.60
0 In Stock
7035 Bench Stand
$53.60
0 In Stock
7055 Bezel Mounting Kit
$95.83
0 In Stock
7055 Bench Stand
$31.42
0 In Stock
7045 Bezel Mounting Kit
$63.45
0 In Stock

More Related Items

en-US
en
Save Configuration