Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Economical, Compact Programmable Timer, IP65

Compact Programmable Timer
Warranty
  • RoHS Icon
  • CE Approved

Item# PTC-14

Compact Programmable Timer PTC-14 PTC-14
  • The PTC-14 has been discontinued. For a replacement, please see PTC-14-A. replacement.

  • 9 Programmable Modes
  • 6 Timing Ranges
  • Security Code
  • 2- or 1-Time plus 1 Instantaneous Contact
  • Programmable Reset Function
  • External Hold and Reset
  • IP65 Water and Dust Protection
  • LED Status and Timing Indicators


The PTC-14 programmable timer, packaged in a compact 75 x 33 x 69 mm (2.9 x 1.3 x 2.7') housing, is an extremely versatile product offering nine operating modes applied to two timed output relay contacts. When only one of the timers is being used, the other output acts as a set of instantaneous changeover contacts. The single model provides timing from 0.1 seconds to 100 hours.

Specifications
Timing Ranges:
0 to 999.9 sec,
0 to 9999 sec, 0 to 9999 min,
0 to 99 min 59 sec, 0 to 99 hr 59 min,
23:59 in 24 hr clock mode
Timing Modes:
DE, DDE, DP, CCT, DE-2, IT-2,
DE-IT, DD-2, 24-hour clock
Supply Voltage: 12 to 24 Vac/Vdc
Supply Variation:±10% of supply voltage
Battery Backup:External 3 Vdc to
retain clock on 24 hr mode only at
loss of supply voltage
Power Drain: 3 Va max
Contact Ratings:
OP1: 8 A @ 240 Vac, SPDT
OP2: 5 A @ 240 Vac resistive, SPST
Reset Time:100 msec max
Ambient Conditions
Working Temp:0 to 50°C (32 to 122°F)
Storage Temp:0 to 70°C (32 to 158°F)
Approvals: Complies with CE directives EN50081-1 and
EN50082-1 for EMC and EN61010-1 for low voltage
Weight: 140 g (5 oz)

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration