Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PTC-13-series

Panel Mount Programmable Timer 1/16 DIN IP65
Warranty
  • RoHS Icon
  • CE Approved

Item# PTC-13

Panel Mount Programmable Timer 1/16 DIN IP65 PTC-13 PTC-13
  • This model has been discontinued. For a newer model with better features please see PTC-13-A Series
  • 11 Programmable Modes
  • 4 Timing Ranges
  • Security Code


The PTC-13 is a panel-mount programmable timer, packaged in a 1/16 DIN IP65 rated housing. It is an extremely versatile product offering 11 operating modes applied to two timed output relay contacts. When only one of the timers is being used, the other output acts as a set of instantaneous changeover contacts. A single model provides timing from 0.1 seconds to 100 hours.

Specifications
Timing Ranges:
0 to 999.9 sec, 0 to 999.9 min,
0 to 99 min 59 sec, 0 to 99 hr, 59 min
Timing Modes:
DE, INT, DD, DE-2, IT-2, DD-2, DDE, DEIT, DP, CCT, SEQ, MON
Supply Voltage: 90 to 264 Vac @ 50/60 Hz or 12 to 24 Vac/Vdc
Supply Variation:±10% of supply voltage
Power Drain: 8 Va max
Contact Ratings:
OP1: 8 A @ 240 Vac, SPDT
OP2: 5 A @ 240 Vac resistive, SPST
Reset Time:100 msec max
Ambient Conditions
Working Temp:0 to 50°C (32 to 122°F)
Storage Temp:0 to 70°C (32 to 158°F)
Approvals: Complies with CE directives EN50081-1 and
EN50082-1 for EMC and EN61010-1 for low voltage
Weight: 150 g (5.3 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration