Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Permanent Magnet DC Motors with provisions for encoder mounting

Encoder Capable DC Motors - 1/4 to 2 HP Permanent Magnet DC Motors with provisions for encoder mounting.

Item# OMPMDC12-18-90V-56C-E

Encoder Capable DC Motors - 1/4 to 2 HP Permanent Magnet DC Motors with provisions for encoder mounting. OMPMDC12-18-90V-56C-E OMPMDC12-18-90V-56C-E
  • NEMA 56C Frame Size
  • 1/4 to 2 HP, 1800 RPM
  • 90 and 180 Control Voltage
  • 20:1 Speed Range at Constant Torque


OMPM-DCE Series Permanent Magnet DC Motors are design for long motor life with permanently lubricated ball bearings and are TEFC (totally enclosed fan cooled). All OMPM-DCE motors are constructed from heavy duty gauge steel including frames, endbells, mounting bases, junction boxes and covers. The OMPM-DCE series DC motors are specifically design for use with SCR controllers where applications require constant torque throughout the application speed range, as well as adjustable speeds. DC motor voltage available are 90 and 180 volt.
The OMPM-DCE motors have provisions for mounting the OMDC-PU-E pick-up sensor directly on the fan end of the shaft.
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
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration