Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

24-Channel Open-Collector Output Board - Panel Mount

24-Channel Open-Collector Output Board
  • RoHS Icon
  • CE Approved

$470.18

Item# OME-DB-24C/DIN

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $470.18
5-9 $446.67
10-24 $437.27
25-49 $418.46
50-99 $409.06
100+ $399.65

In stock

Lead Time (If not in stock): 3 weeks
24-Channel Open-Collector Output Board OME-DB-24C/DIN OME-DB-24C/DIN
  • 24 Open-Collector Outputs (NPN)
  • One 50-Pin Connector, One 37-Pin D-Sub Connector and One 20-Pin Connector
  • Maximum Load Voltage: 35 Vdc
  • 3750 Vdc Optical Isolation

OME-DB-24C/DIN Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Number Of Channels
Output Type
Features


  • Maximum Ambient Humidity 90% RH
  • Maximum Storage Temperature 70 {C} (158 {F}
  • Minimum Ambient Temperature 0 {C}
  • Minimum Ambient Humidity 5% RH
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • Power Consumption +5 V @0.4 A max
The OME-DB-24C has 24 channels of optically isolated digital outputs, arranged into four isolated banks. Each digital output offers a darlington transistor and integral suppression diode for inductive load. The board interfaces to field logic signals, eliminating ground-loop problems and isolating the host computer from damaging voltages. The OME-DB-24C has one 37-pin D-sub connector, one 50-pin male and one 20-pin male connector.

The transistor is energized by applying a 5 V signal to the appropriate input channel on the 50-pin connector, 20-pin flat cable connector or 37-pin D-sub connector. Twenty-four enunciator LED’s, one for each transistor is activated.

Specifications
Voltage Load:
5-24 Vdc (external)
Channel 1-4 and 13-16: 600 mA
per channel (max. load current)
Channel 6-12 and 17-24: 100 mA
per channel (max. load current)
Power Consumption:
+5 V @0.4 A max, PC powered
Dimensions:
130 H x 220 mm W (5.1 x 8.7")
Operating Temperature:
0 to 60°C (32 to 140°F)
Storage Temperature:
-20 to 70°C (-4 to 158°F)
Humidity: 5 to 90% RH non-condensing
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration