Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

24-Channel Power Relay Output Board - Panel Mount

24-Channel Power Relay Output Board

Item# OME-DB-24PR/24/12DIN

In stock

Lead Time (If not in stock): 0 week
24-Channel Power Relay Output Board OME-DB-24PR/24/12DIN OME-DB-24PR/24/12DIN
  • Accepts 20-Pin Connector (OME-DB-24PR Only) to Control 8 Form C and 8 Form A Relays
  • Switch up to 5A at 250 Vac /5A at 30 Vdc
  • Includes Varistor to Protect Each Channel Against High Voltage Spike
  • Screw Terminals for Easy Field Wiring

OME-DB-24PR/24/12DIN Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Form Factor
Features
Number Of Channels
Output Type
Max Current/Relay
Max Switching Voltage


The OME-DB-24PR 24-Channel power relay output board consists of 8 form C and 16 form A electromechanical relays for efficient switching of loads by programmed control. The contact of each relay can control a 5 A load at 250 Vac/30 Vdc. The relay is energized by applying a 5 voltage signal to the appropriate relay channel on the 50-pin OPTO-22 compatible connector, 37-pin D-sub connector (OME-DB-24PRD only) or 20-pin flat cable connector (OME-DB-24PR only). Twenty-four enunciator LED ’s, one for each relay,light hen their associated relay is activated. To avoid overloading your PC ’s power supply,this board needs a +12 Vdc or +24 Vdc external power supply.

Specifications
RELAY
Nominal Load:
50 A/250 Vac, 5 A/30 Vdc
Maximum Switching Power: 0.1 HP
Maximum Switching Voltage: 270 Vac, 150 Vdc
Maximum Switching Current: 5 A
Life Expectancy: Mechanical (2 x 107),
Electrical (3 x 104)
Time Value: (10 ms)
Control Logic: Input TTL high (+5 V), relay on
Power Consumption:
24 V@0.8 A maximum; 5 V @ 0.2 A maximum
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Dimensions: 210 H x 130 mm W (8.3 x 5.1')
Humidity: 5 to 90% RH non-condensing
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
24-Channel Photo-MOS Relay Output Board
$20.90
5 In Stock
24-Channel Photo-MOS Relay Output Board
$41.58
0 In Stock
24-Channel Photo-MOS Relay Output Board
$62.01
0 In Stock
Accessories
37-pin male-male D-sub connector cable 2 m (7')
$121.99
0 In Stock
37-pin male-male D-sub connector cable 1 m (3')
$101.50
0 In Stock

Related Categories

en-US
en
Save Configuration