Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

24 Channel Solid State Relay Output Board for OME-PIOD144

  • RoHS Icon
  • CE Approved

$1,392.86

Item# OME-DB-24SSR/D/DIN

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,392.86
5-9 $1,323.22
10-24 $1,295.36
25-49 $1,239.65
50-99 $1,211.79
100+ $1,183.93

In stock

Lead Time (If not in stock): 3 weeks
24 Channel Solid State Relay Output Board for OME-PIOD144 OME-DB-24SSR/D/DIN OME-DB-24SSR/D/DIN
  • 24 SSR (AC)
  • One OPTO-22 Compatible Connector, One 37-Pin D-Sub Connector and One 20-Pin Connector
  • Connects Directly to OME-PIO-D144
  • LED ’s Indicate Relay Status

OME-DB-24SSR/D/DIN Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Features
Number Of Channels
Output Type
Max Current/Relay
Max Switching Voltage
Supply Voltage


  • Maximum Ambient Humidity 90% RH
  • Maximum Storage Temperature 70 {C} (158 {F}
  • Minimum Ambient Temperature 0 {C}
  • Minimum Ambient Humidity 5% RH
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • Power Consumption +5 V@0.4 A max
The OME-DB-24SSR includes 24 normally open, or Form A, solid-state relays. The board interfaces to field logic signals, eliminating ground-loop problems and isolating the host computer from damaging voltages. The user can use the OME-DB-24SSR to switch high voltage loads up to 240 Vac and up to 4 A. The relay is energized by applying a 5 V signal to the appropriate relay channel on the 50-pin OPTO-22 compatible connector or 37-pin D-Sub connector. Twenty-four enunciator LEDs, one for each relay, light when their associated relay is activated. Because there is a D-Sub 37-pin connector on the board, the user may use it to interface to any TTL output board.

Specifications
SOLID STATE RELAY (SSR)
Load Voltage:
50 to 250 Vac
Repetitive Peak Off Voltage: 600 V
Surge Current: 50 A
Maximum Load Current: 4 A
Maximum "Off-State" Leakage
Current: 5 mA
Operating Time Maximum: 1/2
cycle of voltage sine wave: 1 ms
Power Consumption: +5 V@0.4 A max
Dimensions: 130 H x 220 mm W (5.1 x 8.7")
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Humidity: 5 to 90% RH non-condensing
loading all models
loading all reviews
Rated 1 out of 5 by from Disappointed Doesn't work. a lot of money heading into the bin.
Date published: 2019-03-17
  • y_2024, m_4, d_29, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OME-DB-24SSR-D-DIN, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration