Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PCI Bus 144-Bit DIO Board

  • CE Approved

Item# OME-PIO-D144-series

In stock

Lead Time (If not in stock): 0 week
PCI Bus 144-Bit DIO Board OME-PIO-D144-series OME-PIO-D144-series
  • 144 Digital I/O Lines Buffered on the Board
  • Connect Directly to OME-DB-24 Series Compatible Daughter Boards
  • Emulates Industrial Standard
  • 8255 Mode 0


  • Maximum Ambient Humidity 90% RH
  • Maximum Storage Temperature 80 {C} (176 {F})
  • Minimum Ambient Temperature 0 {C}
  • Minimum Ambient Humidity 0% RH
  • Minimum Storage Temperature -20 {C} (-4 {F})
The OME-PIO-D144 provides 144 TTL digital I/O lines. The OME-PIO-D144 consists of eighteen
8-bit bi-directional ports (3 ports on each connector). The 8-bit ports on each connector are port A (PA), port B (PB), and port (PC). Each 8-bit port can be independently set as input or output. All ports are configured as inputs upon power-up or reset. The OME-PIO-D144 has one D-Sub connector and five 50-pin flat cable connectors. Each header can connect to a 50-pin flat cable. The flat cable can be connected to OME-ADP-37/PCI or OME-ADP- 50/PCI adapter which can be fixed on the computer chassis. It can be installed in a 5 V PCI bus and supports true "Plug & Play".

Software Development Kit
All boards are supplied with a standard software development kit for Windows XP/Vista/7. The software development kit includes dll files for programming in C,C++ or other high level languages and OCX files for Visual Basic or Active X programming.LabView drivers are also included.

Specifications
ALL INPUTS AND OUTPUTS ARE TTL-COMPATIBLE
Logic High Voltage:
2.4 V (min)
Logic Low Voltage: 0.8 V (max)
Sink Current: 64 mA (max)
Source Current: 32 mA (max)
4 Interrupt Sources:
CON1, PC0, PC1, PC2, PC3
Operating Temperature:
0 to 60°C (32 to 140°F)
Storage Temperature:
-20 to 80°C (-4 to 176°F)
Humidity: 0 to 90% RH non-condensing
Dimensions:
105 H x 180 mm W (4.1 x 7.1")
Power Consumption: +5 V @1100 mA
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration