Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

56-Bit and 24-Bit Digital I/O Boards for PCI Bus

  • RoHS Icon
  • CE Approved

Item# OME-PIO-D24U

56-Bit and 24-Bit Digital I/O Boards for PCI Bus OME-PIO-D24U OME-PIO-D24U
  • 24 Bi-Directional Digital I/O
  • 16 Digital Inputs/16 Digital Outputs (OME-PIO-D24U only)
  • Software Programmable I/O Ports
  • Connects Directly to OME-DB-24 Series Daughter Boards


  • Maximum Ambient Humidity 90% RH
  • Maximum Storage Temperature 80 {C} (176 {F})
  • Minimum Ambient Temperature 0 {C}
  • Minimum Ambient Humidity 0% RH
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • Output Range Sink Current: 64 mA (max)
  • Power Consumption +5 V @900 mA
The OME-PIO-D24U provides 24 TTL digital I/O lines. The OME-PIO-D24U consists of three 8-bit bi-directional ports. The 8-bit ports are named port A (PA), port B (PB) and port C (PC). All ports are configured as inputs upon power-up or reset.

The OME-PIO-D56U provides 24-bit bi-directional digital I/O, 16-bit digital inputs and 16-bit digital outputs. The 24-bit bi-directional digital I/O uses one 37-pin D-sub connector (CON3). The 16-bit digital I/O uses two 20-pin headers (digital inputs on CON2 and digital outputs on CON1). The 20-pin digital I/O headers can be extended to the PC slot window by using the OME-ADP- 20/PCI adaptor. The OME-PIO-D24U has one D-sub connector only. It can be installed in a 3.3 V or 5 V PCI bus and supports true "Plug & Play."

Software Development Kit
All boards are supplied with a standard software development kit for Windows XP/Vista/7. The software development kit includes dll files for programming in C, C++ or other high- level languages and OCX files for Visual Basic or Active X programming. LabView drivers are also included.

Specifications
PCI BUS TYPE:
3.3 V/5 V universal
ALL INPUTS AND OUTPUTS ARE TTL COMPATIBLE
Logic High Voltage: 2.4 V (min)
Logic Low Voltage: 0.8 V (max)

24-Bit Output Port (CON3)
Sink Current:
64 mA (max)
Source Current: 32 mA (max)

16-Channel Output (CON1)
Sink Current:
64 mA (max)
Source Current: 0.4 mA (max)
Power: +5 V @900 mA
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 80°C (-4 to 176°F)
Humidity: 0 to 90% RH non-condensing
Dimensions: 105 H x 143 mm W (4.1 x 5.6")
Power Consumption: +5 V @530 mA/420 mA
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
24-Channel OPTO-Isolated Input Board
$565.93
0 In Stock
Accessories
24 channel relay output board (12 V) with 37-pin D-Sub connector
$449.60
2 In Stock
24 channel open collector output board with 1.5 m (5') 37-pin D-Sub cable
$470.18
0 In Stock
24 channel photo mos relay output board with 1.5 m (5') 37-pin D-Sub cable
$683.08
0 In Stock
24 channel solid state relay output board with 1.5 m (5') 37-pin D-Sub cable
$1,376.83
0 In Stock
20-pin extender (extends the dual 20-pin digital I/O flat cable connectors on the board to the PC slot window, includes two 20-pin cables, (OME-CA-2002)
$101.50
1 In Stock
en-US
en
Save Configuration