Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Timer controller

Timer controller, 10 channels, line voltage

$231.00

Item# DCT510A

In stock

Lead Time (If not in stock): 8 Days
Timer controller, 10 channels, line voltage DCT510A DCT510A

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Easy to mount panel versions reducing installation time
  • AC and DC models to fit any application offering versatility
  • Built in wire strip gauge for ease of installation
  • Optional weather proof housing for harsh environments

DCT510A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number Of Channels
Supply Voltage
Additional Features
Form Factor
Maximum Current/Channel
On Time
Off Time


  • Form Factor Panel
  • Input Frequency 50/60 Hz
  • Maximum Current/Channel 3 A
  • Number of Channels 4, 6 or 10
  • Off Time (sec) 1 to 180
  • Off Time Accuracy (% of setting) +/-5
  • On Time (msec) 50 to 500
  • On Time Accuracy (msec) +/- 10
  • On Time Stability (msec) +/- 1
  • Operating Temperature Range -40 to 60°C (-40 to 140°F)
  • Storage Temperature Range -40 to 80°C (-40 to 176°F)
  • Supply Voltage 102 to 132 Vac and 10 to 35 Vdc

Dwyer Instruments is now a DwyerOmega product brand.


Ideal for pneumatic conveying systems, the Series DCT500 Low Cost Timer Controller is designed to provide continuous or on-demand cleaning for receivers and pulse jet systems. Available in either 4, 6 or 10 channels, each unit is the same size, minimizing enclosure space and reducing overall sytem installation cost.


The Series DCT500 is simple and easy to use. Time-On and Time-Off settings are selected using two potentiometers. High Limit and Low Limit control inputs are povided for use with on-demand systems.


For added safety, the control circuitry including the control inputs are isolated from the line voltage.

Applications:

Dust Collection
Pneumatic Conveying
Cement batch plants

Model Chart

Model Number of Channels Power Requirements
DCT504A 4 100 to 132 Vac 50/60 Hz
DCT506A 6 100 to 132 Vac 50/60 Hz
DCT510A 10 100 to 132 Vac 50/60 Hz
DCT504ADC 4 10 to 35 Vdc
DCT506ADC 6 10 to 35 Vdc
DCT510ADC 10 10 to 35 Vdc

Options Chart

add as a suffice to model number

-COC Certificate of Conformance
-COO Certificate of Origin - US
-H Horizontal Mounting
-L Mounting bracket for field retrofits
-R Random Off Feature
-SC Stop on Clean
-TO 10 Second Time On
-WP Weatherproof housing
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration