Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SERIES DCT600 TIMER CONTROLLER

Timer controller, 6 channels.

$232.00

Item# DCT606

In stock

Lead Time (If not in stock): 8 Days
Timer controller, 6 channels. DCT606 DCT606
  • Better synchronized on-time pulse to the power line for better pulse stability
  • Adjustable potentiometers to select time-on and time-off settings
  • Simple and easy to use design

DCT606 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number Of Channels
Additional Features
Max Current/Relay
Supply Voltage
Form Factor
On Time
Off Time


  • Enclosure Rating NEMA 4X (IP66).
  • Compliance CE
  • Electrical Entry 1/2" NPS thread. Accessory: Cable gland for 5 to 10 mm diameter cable
  • Device Load 1/8th unit load.
  • Front Panel Rating NEMA 4X (IP65).
  • Fuse Type 3 AG
  • Mounting Orientation Flow direction must be parallel to the sensor tip.
  • Off Time Accuracy 5% of setting.
  • Off Time 1 second to 180 seconds.
  • On Time Accuracy ±5% of setting.
  • On Time Stability ±1 msec.
  • On Time 50 msec to 500 msec.
  • Output Channels 4
  • Power Consumption 1.2 W.
  • Solenoid Supply 300 VA.
  • Power Requirements 85 to 270 VAC.
  • Storage Temperature Limits -40 to 176°F (-40 to 80°C).
  • Temperature Limits -40 to 140°F (-40 to 60°C).
  • Weight 9 oz (255 g).

The Series DCT600 Timer Controller is a timing system for pulse-jet type dust collectors or pneumatic conveying systems in either continuous or on-demand cleaning applications. It provides either 4, 6, 10, 22 or 32 channels. The DCT600 was designed for ease of installation in your dust collector system. For installations requiring fewer channels than available on the board, a shorting plug (DCT604 & DCT610) or dip switches (DCT622 & DCT632) allows selection of the last used channel. Time-on and time-off settings are selected using two potentiometers. High-limit and low-limit control inputs are provided for use with on-demand systems. Units can also work in continuous clean mode. The new enhanced board circuitry of the DCT600 synchronizes the on-time pulse to the power line to achieve a pulse stability of ±1 msec. For safety, the control circuitry including the control inputs and the last channel jumper is isolated from the power line.

Product Applications

  • Dust collection
  • Pneumatic conveying
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration