Added to Your Shopping Cart
The PSW-1110 series are cost-effective digital pressure switches that are easy to read, easy to program, and perfect for small spaces.
Added to Your Shopping Cart
The EDA series are versatile, compact pressure controllers that have two SPDT relays, a large display for easy programming, and four LED indicators for high visibility.
Added to Your Shopping Cart
The PSW-621 series are economical, compact SPST switches with a fixed deadband and zinc alloy composition that makes these suitable for indoor industrial applications.
Added to Your Shopping Cart
The PSW2100 series features 2 alarm outputs, a 5-digit OLED display, 3 buttons for easy programming and operation, and a durable IP67 housing.
Added to Your Shopping Cart
The PSW-690 series are compact, economical SPST switches with all stainless steel wetted part and high purity, making them suitable for medical applications.
Added to Your Shopping Cart
The PSW-400 series are SPDT switches with an adjustable deadband and have NEMA-7 and NEMA-9 housings to withstand harsh environments.
Added to Your Shopping Cart
The PSW-12 series are SPDT sealed switches that feature Belleville technology for superior longevity, stability, and vibration resistance in Class I hazardous locations.
Added to Your Shopping Cart
The PSW-681 series are compact, economical SPST switches with a fixed deadband for extremely low pressure and vacuum ranges.
Added to Your Shopping Cart
The PSW-190 series are economical, compact SPDT switches with a fixed deadband that are available with a Buna-N or FKM diaphragm and o-ring for use in harsh environments.
Added to Your Shopping Cart
The PSW-100 series are 15 A DPDT switches with a fixed or adjustable deadband, adjustment lock, and UL listing for general purpose applications.
Added to Your Shopping Cart
The PSW-500 series are compact, economical SPST switches with a fixed deadband and optional relay or alarm output for pressure up to 6,000 psi.
Added to Your Shopping Cart
The PSW-800 series are economical, compact 5 A SPST switches with a fixed deadband that are UL listed and CSA certified for harsh environment applications.
Added to Your Shopping Cart
The PSW-150 series are differential 15 A DPDT switches with a fixed deadband and UL listing for general purpose applications.
Added to Your Shopping Cart
The PSW-200 series are hermetically sealed SPDT and DPDT switches that are UL listed and cUL certified with a NEMA-4X housing for harsh environments.
Added to Your Shopping Cart
The PSW-300 series are 10 A SPDT switches with fixed or adjustable deadbands that are UL listed and CSA certified along with a NEMA-4X enclosure for harsh environments.
Added to Your Shopping Cart
The PSW-581 series are economical, compact DPDT switches with a fixed deadband and UL listed.
Added to Your Shopping Cart
The PSW-700 series are heavy duty SPDT switches with a fixed or adjustable deadband that have NEMA-7 and NEMA-9 housings to withstand high temperatures and harsh environments
Added to Your Shopping Cart
The PSW-180 series are compact, differential 5 A SPDT switches with the option of a relay or alarm output. They have NEMA-4X housings to withstand harsh environments.
Added to Your Shopping Cart
The PSW-850 series are 15 A SPDT switches with a fixed deadband and two or three outputs for general purpose applications.
Added to Your Shopping Cart
The PSW-845 series are economical, compact 250 mA SPDT differential pressure switches with a fixed deadband and excellent bypass characteristics.