Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vertical Mount Single Station Chemical Resistant Level Switches

Single Station Liquid Level Switches Broad Chemical Compatibility

Item# LV-70

Single Station Liquid Level Switches Broad Chemical Compatibility LV-70 LV-70
  • Low Cost, Large Volume OEM Models
  • Easy to Install, Vertical Mounting
  • Reliable SPST Reed Switch Design
  • Models Available for Contaminated and Turbulent Tank Conditions


  • Counter Weight Dimensions 2" Diameter x 2.25" High
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Power Consumption 15 A @ 250 Vac-25
  • Minimum Ambient Temperature -25 {C} (-13 {F})
  • Switch type SPDT
For a NEMA-6 rated and similar design level switches see LVN-60 series as an alternate.

Offering high reliability at low cost, the LV-60 Series level switch is recommended for many OEM applications. The all polysulfone (PSF) construction provides excellent chemical resistance and is rated to a maximum 225°F. Extremely compact, the switch is ideal for restricted or limited space. The reed switch design allows the user to select as either normally open or normally closed by simply removing the retaining clip and inverting the position of the float. When turbulent tank conditions prevail, the LV-70 Series level switch will provide highly stable and accurate level detection. A protective slosh shield allows contact with nonstatic, highly contaminated liquids and minimizes the effects of turbulence and motion. Mounting brackets attach to a wall, bracing, sounding tube or any convenient surface. The LV-80 Series’ all-CPVC construction offers resistance to many acids, bases and aqueous solutions, making these switches well suited for chemical and plating applications. The sensor mounts vertically at either the top or bottom of the tank and is extremely easy to install.

SPECIFICATIONS
Other Wetted Material: PVDF for LV-60 (retaining clip); Copper-Nickel, Beryllium-Copper Lucite shield, Neoprene cable for LV-70
Switch: SPST
Switch Actuation: approx. 1/2 the distance from end of stem to mounting, or at halfway point of float travel
Lead Wires: 22 awg. 24" PVC for LV-60; 18/2 cable 6' Neoprene L® with waterproof connector for LV-70; 18 awg. 24" PVC for LV-80

LV60_70_80 Dimension
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration