Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Cost Conductivity Level Switch Systems for Liquids Only

Item# LVC-F2-SS

Low Cost Conductivity Level Switch Systems for Liquids Only LVC-F2-SS LVC-F2-SS
  • No Moving Parts for Long Life Reliability
  • Wide Chemical Compatibility
  • Works for Conductive Liquids
  • SPDT Relay Output

LVC-F2-SS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type
Process Connection Size
Probe Length
Number Of Probe
Supply Power
Switch Rating and Type
Features


Series LVC500 electronic level controls should be used whenever a liquid level needs to be maintained, such as pumping down an industrial sump, or indicated, such as a holding tank high level alarm. A system consists of three components 1) Cut-to-length threaded electrode rods. 2) Single or multi-electrode holder. 3) Remote electronic module(s).

The LVC500 Series operates on a simple conductance principle whereby a small electrical current is passed through the conductive liquid between two electrodes or an electrode and metallic tank wall. For those applications requiring a separate start and stop point, a single control module, plus two electrodes and tank reference are required. When several applications or levels are necessary within a single tank, an electrode is needed for each level (plus tank reference), plus a multi-electrode holder and a control module for each differential or single level application.

Note:
Always treat hazardous areas with respect! If the electrodes or float switch is located in a hazardous area an intrinsically safe control module must be used. Intrinsically safe controls must be installed by experienced personnel familiar with intrinsic safety wiring, and installation must be in accordance with the National Electrical Code (NEC). The control must be mounted in a non-hazardous location with the wiring to the level probes or float switch going into the hazardous atmosphere. Intrinsically safe wiring must be separated from non-intrinsically safe wiring, and the length of your 14 or 16 gage copper wire must not exceed the specifications listed in the current installation manual. Consult your local electrical code inspector for further details.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Low Cost Conductivity Level Switch Systems for Liquids Only
$26.71
10 In Stock
Low Cost Conductivity Level Switch Systems for Liquids Only
$252.63
9 In Stock
en-US
en
Save Configuration