Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Mini 1/4" Optical Level Switches

Optical Level Switch

Item# LVE-952

Optical Level Switch LVE-952 LVE-952
  • Polysulfone or Brass Construction
  • Smallest Electro-Optical Sensor Available
  • No Moving Parts

LVE-952 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Features
Media Type
Max Operating Pressure
Max Process Temperature
Process Connection Type
Process Connection Size


The LVE-950 Series are the smallest electro-optic liquid level sensors Omega offers, they also carry a high operating temperature capability at 110°C (230°F). The Polysulfone housing ensures this sensor is compatible for use in a broad range of media. The LVE-950 design features an over-molded electronics insert, TPE insulated wires, and fluorosilicone O-ring seals that create a water-tight, environmentally resistant assembly. With its brass housing and fused glass prism, the LVE-951-B is built to be more durable in challenging environments, including outdoors and engine bays. The LVE-950 is a perfect choice for industrial applications desiring an extremely small, ‘no-moving-parts’ sensor rated for high temperatures.

SPECIFICATIONS
Housing Material:

    LVE-951: Polysulfone
    LVE-951-B: Brass
O-Ring: Fluorocarbon (¼ MNPT - none)
Electronics: Over-molded TPE
Operating Pressure: 0 to 250 psi (0 to 17 bar) maximum
Operating Temperature: -40 to 110?°C (-40 to 230?°F)*
Current Consumptions (No Load): 12 Vdc 10 mA
Output: Sink 40 mA maximum, up to 30 Vdc
Repeatability: ±1 mm
Lead Wires: 3x TPE insulated; 22 AWG

* These switches are not for use in freezing liquid or steam/high condensation environments.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
DC relay board higher current loads, power 120 Vac
$207.34
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
DC switchbox higher current loads, power 120 Vac NEMA 4
$423.76
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
en-US
en
Save Configuration