Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature Liquid Level Controls All Stainless Steel Construction

Item# LVK-50

High Temperature Liquid Level Controls All Stainless Steel Construction LVK-50 LVK-50
  • High Resistance to Corrosive Chemicals
  • Operates in High Pressure Environments and Temperatures
  • High Pressure Models Up to 750 PSI
  • Mounts Vertically at Top or Bottom of Tank


  • Cable Material 22 AWG
  • float Material 316 SS
  • Maximum Ambient Temperature 148.9 {C} (300 {F})
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • Switch Operation Approx. midway of float travel in liquid with a specific gravity of 1.0
  • Switch type SPST

This product is no longer available. Please see DPPT-Series as a possible alternative or contact our Engineering department for a viable replacement.



Constructed entirely of 316 SS, the LVK-40 and LVK-50 series is specifically designed to withstand the effects of a wide range of chemicals. It has a maximum operating temperature of 148.9°C (300°F) and can be used to meet many control applications, including medical and water purification requirements. The LVK-40 series small float displacement permits high resistance to shock and vibration. The LVK-50 series incorporates a larger float displacement. Its all stainless steel construction for consistent level monitoring in liquids pressurized to a maximum 750 PSI. Ideal for level sensing in chemical plants and systems.

SPECIFICATIONS
Stem Material: 316 SS
Float Material: 316 SS
Operating Temperature: -40 to 148.9°C (-40° to 300°F)
Pressure Rating: 225 PSI for LVK-40; 750 PSI for LVK-50
Mounting: 1/8" NPT for LVK-40, 1/4" NPT for LVK-50
Switch: SPST, reed switch
Switch Actuation: Approx. midway of float travel in liquid with a specific gravity of 1.0
Lead Wires: 22 AWG, 24" (60.9 cm) long for LVK-40; 18 AWG, 24" (60.9 cm) long for LVK-50
Specific Gravity of Float: LVK-40: .54; LVK-50: 0.73
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration