Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Direct Side Mounted Level Controls

Item# LVK-91

Direct Side Mounted Level Controls LVK-91 LVK-91
  • Ideal For Tanks With Inaccessible Tops or Bottoms
  • Convenient Side Mounting in Small Tanks
  • Very Compact Size
  • Selectable Normally Open or Normally Closed


  • Maximum Ambient Temperature 107 {C} (225 {F})
  • Maximum Switching Voltage 20 VA
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • Switch type SPST
The OMEGA ® LVK-90 single station horizontal level switch is cost effective for level control applications in small tanks where it is more convenient to install a level switch through the sidewall of the tank. When the float arm is raised to the switch housing, the switch is activated. As the float drops away from the housing, it is deactivated. The movement of the float brings the imbedded magnet into close proximity to the encapsulated. The switch is made from Polybutylene Terephthalate and has a 20 VA rated switch.

SPECIFICATIONS
Thread: ½" NPT for LVK-90; 58 -11 UNC for LVK-91
Temperature Range: -40 to 107°C (-40 to 225°F)
Max. Pressure Rating: 100 psi @ 70°F
Min. Sp. Gravity Liquid: .65
Switch Rating: 20 VA
Orientation: Horizontal
Switch: SPST, reed switch
Wetted Parts Material: Polybutylene Terephthalate
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration