Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Discriminating Electro-Optical Level Switch

Discriminating Liquid Level Sensor

Item# LV132

Discriminating Liquid Level Sensor LV132 LV132
  • Double-Wall Tanks, Containment Sumps, and Double-Wall Pipes Applications
  • Three Distinct Outputs: Dry, Water Present, Fuel Present
  • Compact — Fits Interstitial Spaces
  • Unaffected by Vapors Even at High Concentrations


Proven electro-optic and conductive technologies are combined to deliver advanced capabilities in the LV132 discriminating liquid sensor. Internal logic discriminates between water- and hydrocarbon-based liquids. No moving parts and solid-state switching encased in a rugged housing ensure dependable, long service.
A slim, compact form allows easy installation into interstitial areas of double-wall pipes and tanks using an integral pull ring to “snake” into place. Remove the pull ring and the LV132 installs into any tank or reservoir via 1/4 FNPT fittings for high, low, or intermediate level detection. The LV132 sensor is easy to remove, clean, and reinstall after an alarm condition is triggered, or for maintenance.
The LV132 electro-optical/ conductivity sensor contains an infrared LED and a light receiver. Continuous light from the LED is directed into a prism which forms the tip of the sensor. Two probes extend from the prism to measure conductivity.
With no liquid present, light from the LED is reflected within the prism to the receiver. When rising liquid immerses the prism, the light is refracted out into the liquid, leaving little or no light to reach the receiver. Simultaneously, the conductivity probes determine if the liquid is conductive (water-based) or non-conductive (hydrocarbon-based). Sensing the change in light intensity and measuring the liquid’s conductivity level, the receiver actuates electronic switching within the unit. A logic circuit built into the sensor housing evaluates the two inputs and gives one of three output signals: Dry, Water Present, or Hydrocarbon Present.

SPECIFICATIONS

Wetted Materials: Polysulfone, PVC, 316 Stainless Steel, Epoxy, Nylon
Operating Temperature: -17.8 to 80°C (0 to 176°F)
Maximum Pressure:50 PSIG
Current Consumption: 18 mA, Approximately
Output: TTL/CMOS Compatible. May sink up to 40 mA, up to 30VDC.
Repeatability: ±1mm
Cable: Four (4) Conductor PVC Jacketed (25 ft Extended)

Weight: 340 g (0.75 lb)

Not recommended for use in any liquid that crystallizes or leaves a solid residue.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration