Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Tank Level Indicator

High Level Indicator

Item# LV161

High Level Indicator LV161 LV161
  • Adjustable Versions for Various Tank Sizes
  • Rugged Construction
  • Standard 2" NPT Mounting


  • Cable Material 2-Conductor PVC jacketed
  • Form Factor Standard 2" NPT Mounting
  • float Material BUNA or 316 stainless steel
  • Maximum Oil Temperature 110 {C} (230 {F})
  • Maximum Switching Voltage 20 VA
  • Maximum Water Temperature 82 {C} (180 {F})
  • Minimum Oil Temperature -40 {C} (-40 {F})
The LV160 Series high level indicators have a 2 NPT mounting, making them ideal for use in underground and aboveground storage tanks. When mounted vertically at the tank top, the unit reliably indicates high liquid level. The unit’s rugged construction and multiple design options make it adaptable for just about any environment. The indicator is available in brass or stainless steel, making it suitable for use with a wide range of liquids.

Adjustable versions are available for varying tank sizes. A special cinch nut on the mounting allows the stem to travel up or down to fine-tune actuation points. The extent of the adjustment depends on the unit’s length and distance from the mounting to the highest float stop. The LV160 Series is offered in integral 1 foot lengths. For other lengths, adaptor systems are available. They consist of 2 parts: the LVR-CBR coupling (2 x 2" FNPT) and an LVR-B pipe nipple (2 x 2" MNPT) of various lengths to change the insertion depth of the sensor. When using the adaptors, retaining clip pliers are required to remove the float for installation.

SPECIFICATIONS
Wetted Materials:
Stem and Mounting: Brass or 316 stainless steel
Float: BUNA or 316 stainless steel
Operating Temperature: Brass w/BUNA: Water up to 82.2°C (180°F) Oil -40°C to 110°C (-40°F to 230°F). 316 SS -40°C to 148.9°C (-40°F to 300°F)
Pressure Limitations: Up to 150 psig for BUNA float units or when used with 316SS adaptors; up to 750 psig for 316SS float units.
Accuracy: ±18"
Switch Rating: 20 VA, 120-240 Vac pilot duty; 20 W, 50-240 Vdc resistive
Cable: 24" 2-Conductor PVC jacketed
Weight: 1½ lbs + ¼ lb. per foot for indicators; 1½ lbs for LVR-CB
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
High Level Indicator
$87.73
0 In Stock
Accessories
125 lb. Brass Pipe Nipples, 2 5/8" Insertion Length Change
$57.55
0 In Stock
125 lb. brass coupling with 2 x 2" FNPT
$153.67
0 In Stock
125 lb. Brass Pipe Nipples, 3 5/8" Insertion Length Change
$76.10
0 In Stock
125 lb. Brass Pipe Nipples, 4 5/8" Insertion Length Change
$38.96
0 In Stock
125 lb. Brass Pipe Nipples, 5 5/8" Insertion Length Change
$43.88
0 In Stock
125 lb. Brass Pipe Nipples, 7 5/8" Insertion Length Change
$60.61
0 In Stock
125 lb. Brass Pipe Nipples, 9 5/8" Insertion Length Change
$74.57
0 In Stock
en-US
en
Save Configuration