Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Switch 0-50 bar Rel., ñ0,5% FS, Dual Switch, 15-32 VDC, M12X1, G1/4 Male, EPDM-Sealing

Item# BPS31GEM0050B

Pressure Switch 0-50 bar Rel., ñ0,5% FS, Dual Switch, 15-32 VDC, M12X1, G1/4 Male, EPDM-Sealing BPS31GEM0050B BPS31GEM0050B
Pressure Switch 0-50 bar Rel., ñ0,5% FS, Dual Switch, 15-32 VDC, M12X1, G1/4 Male, EPDM-Sealing


Pressure Switch 0-50 bar Rel., ñ0,5% FS, Dual Switch, 15-32 VDC, M12X1, G1/4 Male, EPDM-Sealing
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration