Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Industrial Differential Pressure Switch

0 to 40 psi, fixed deadband

Item# PSW-153

0 to 40 psi, fixed deadband PSW-153 PSW-153
  • Discontinued. Replaced by PSW-154
  • DIUL Listed
  • 15 Amp SPDT
  • Easy Adjustments
  • Vibration-Resistant Setpoints

PSW-153 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Switch Type
Pressure Type
Pressure Port Size
Pressure Port Type
Deadband


  • Connection Gender Female
  • Maximum Ambient Temperature 70 {C} (158 {F})
  • Maximum Rating 15
  • Maximum Storage Temperature 75 {C
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • Minimum Storage Temperature -55 {C} (-67 {F})
  • Pressure Type Differential
  • Pressure Units PSID
  • repeatability ±1% range
  • Shock Setpoint repeats after 15 g at 10 ms duration
  • Vibration Setpoint repeats after 2.5 g at 5 to 500 Hz
PSW-150 Series differential switches are ideally suited for laboratory and industrial applications where a rugged, repeatable, and dependable switch is required. For ease of installation, ports are tagged high and low, and the setpoint adjusts over the entire range.

SPECIFICATIONS
Approvals: UL listed
Repeatability: ±1% range
Ambient Switch Shift: 0.04% range/°C
Storage Temperature: -55 to 75 °C (-67 to 167°F)
Ambient Switch Temp: -40 to 70°C (-40 to 158°F)
Process Temp: Brass and phosphor bronze: 120°C (248°F); 316SS: 260°C (500°F)
Shock: Setpoint repeats after 15 g at 10 ms duration
Vibration: setpoint repeats after 2.5 g at 5 to 500 Hz
Output: (1) SPDT, 15 Amp 125/250/480 Vac
Enclosure: Cast aluminum, gray enamel finish
Electrical: 22 mm (7/8') dia. conduit port, screw terminals
Pressure Port: 1/4 NPT Female
Weight: 0.9 kg (2 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration