Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/2" NPT Snap-Action Bellows Temperature Switches

Snap-Action Temperature Switches
  • RoHS Icon

$100.68

Item# TSW-HT-1C-240R/WL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $100.68
5-9 $95.65
10-24 $93.63
25-49 $89.61
50-99 $87.59
100+ $85.58

In stock

Lead Time (If not in stock): 13 weeks
Snap-Action Temperature Switches TSW-HT-1C-240R/WL TSW-HT-1C-240R/WL
  • High-Quality Snap-Action Switch
  • 10 Amp Contacts
  • Utilizes Bellows Mechanism to Sense Temperature
  • Shock and Vibration Resistant

TSW-HT-1C-240R/WL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Switch Operation
Switch Type
Contact
Supply Voltage
Probe Length
Probe Diameter
Sensor Material
Minimum Temperature
Maximum Temperature
Additional Features


Description

Omega’s TSW-HT Series high quality temperature switches utilize a bellows mechanism to sense temperature and are perfect for applications that require an economical solution to simplify temperature control. All switches activate with a rise in temperature and are shock and vibration resistant. TSW-HT Series offer a wide range of temperature pre-set values to select from.

Specifications
Set Point Range: 4 to 149°C (40 to 300°F)
Set Point Tolerance: ±2.8°C (5°F)
Maximum Operating Temperature: 37.7°C (100°F) above set point [163°C (325°F) maximum]
Differential: -13.3 to -8.8°C (8 to 16°F)
Current Rating: 10 A @ 250 Vac, 5 A @ 30 Vdc (resistive)
Media Connection: ½ NPT male threads
Circuit Form: SPDT
Electrical Connection: 457 mm (18") wire leads
Maximum External Pressure: 500 psi
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What part of the device senses temperature? Maybe the tip?

Asked by: SteveThermal
Thank you for your inquiry. The tip is is the part that senses the temperature.
Answered by: Application Engineer MC
Date published: 2023-07-26
  • y_2024, m_5, d_2, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TSW-HT-1C-240R-WL, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration