DC Input Field Configurable Limit Alarms, Single/Dual Trip
DC Input Field Configurable Limit Alarms
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $397.85 |
5-9 | $377.96 |
10-24 | $370.00 |
25-49 | $354.09 |
50-99 | $346.13 |
100+ | $338.17 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- SMLA-1 (Single Trip, DPDT, 5A) SMLA-2 (Single/Dual Trip, 2 SPDT, 5A)
- Field Configurable Input Ranges for DC Voltage and Current
- Exclusive “Dynamic Deadband” Prevents False Trips
- Provides Relay Contact Closures at a Preset DC Input Level
- Programmable HI or LO Setpoints
- Failsafe/Latching Operation
- Selectable 120/240 Vac Input Power
SMLA-2 Model Options
View all modelsEdit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Relay Type
Programming
Maximum Switching Current
Supply Voltage
Control Signal
Mounting
Features
SMLA-1 single setpoint and SMLA-2 dual setpoint limit alarms offer flexible, wide-ranging DC input capability. Voltage spans from 10 mV to 200V and current spans from 1 mA to 100 mA can be field configured. Bipolar inputs are also accepted. Both models offer configurable latching, failsafe and HI/LO operation. The SMLA-1 and SMLA-2 also include 0.25% to 50% adjustable deadbands and selectable 120/240 Vac input power.
Models SMLA-1 and SMLA-2 are equipped with a dual function diagnostic LED. The green center LED indicates line power and input signal status. Active line power is indicated by an illuminated LED. If the center LED is off, check line power and the wiring connection. If the input signal is above 100% full scale, the LED will flash at approximately 8 Hz. Below 0%, the flash rate is approximately 4 Hz.
The single setpoint SMLA-1 and the dual setpoint SMLA-2 provide the following relay outputs: SMLA-1 Single Trip (DPDT, 5A); SMLA-2 Single/Dual Trip (2 SPDT, 5A). Setpoints are top accessed multi-turn potentiometers.
The field configurable SMLA-1 and SMLA-2 limit alarm setpoints can be configured for HI, LO, latching or failsafe trip operation. Non-latching HI and LO setpoints have respective HI and LO deadbands. In a tripped condition, the setpoint is exceeded and the appropriate red LED will illuminate. The trip will reset only when the process falls below the HI deadband or rises above the LO deadband. To reset a latched setpoint the signal must be in the safe region and the line power turned off for at least 5 seconds. For proper deadband operation, a HI setpoint must always be set above a LO setpoint.
In failsafe operation, the relay is energized when the process is below the HI setpoint or above the LO setpoint (opposite for nonfailsafe). In the failsafe mode, the relays go to the tripped condition when the power fails.
The input must remain beyond the setpoint for 100 milliseconds, uninterrupted, to qualify as a valid trip condition. Likewise, the input must fall outside the deadband and remain there for 100 milliseconds to return the alarm to an untripped condition. This effectively results in a “dynamic deadband” - based on time - in addition to the normal deadband.
Specifications
INPUT
Voltage Input (Unipolar or Bipolar):
Range: 10 mV, 20 mV, 50 mV, 100 mV, 200 mV, 500 mV, 1V, 2V, 5V, 10V, 20V, 50V, 100V, 200V (dip-switch selectable)
Impedance: >100 kΩ
Overvoltage: 400V max
Current Input (Unipolar or Bipolar):
Range: 1 mA, 2 mA, 5 mA, 10 mA, 20 mA, 50 mA, 100 mA (dip-switch selectable)
Impedance: 20 Ω typical
Overcurrent: 200 mA max
Overvoltage: 60 Vdc
Common Mode (Input to Ground): 1000 Vdc max
LED Indications:
Input Range (Green):
>100% Input: 8 Hz flash
<0% Input: 4 Hz flash
Setpoint (Red):
Tripped: Solid red
Safe: Off
Limit Differential (Deadband):
>50 mV/5 mA: 0.25% to 50% of span
<50 mV/5 mA: 1% to 50% of span
Response Time:
Dynamic Deadband: Relay status will change when proper setpoint/process condition exists uninterrupted
for 100 msec
Normal Mode (Analog Filtering): <250 msec, (10 to 90%)
Setpoint:
Effectivity: Setpoints are adjustable over 100% of the selected input span
Repeatability (Constant Temp):
>50 mV/5 mA: 0.1% of full scale
<50 mV/5 mA: 0.2% of full scale
Stability:
Line Voltage: ±0.01%/% max
Temperature: ±0.05% of full scale/°C max
Common Mode Rejection: DC to 60 Hz: 120 dB
Isolation: 1000 Vdc between contacts, input and power
ESD Susceptibility: Meets IEC 801-2, Level 2 (4 KV)
Humidity:
Operating: 15 to 95 %RH @ 45°C (113°F)
Soak: 90 %RH for 24 hours @ 65°C (149°F)
Temperature Range:
Operating: 0 to 60°C (32 to 140°F)
Storage: -15 to 70°C (5 to 158°F)
Power: 120/240 Vac ± 10%, 50 to 60 Hz selectable, 2 W typical, 5 W max
Relay Contacts:
SMLA-1: DPDT (2 Form C)
SMLA-2: 1 SPDT (1 Form C) per setpoint
Current Rating (Resistive): 120 Vac: 5A; 240 Vac: 2A; 28 Vdc: 5A (external relay contact protection
is required for use with inductive loads)
Material: Silver-Cadmium Oxide
Electrical Life: 105 operations at rated load
Mechanical Life: 107 operations
Latch Reset Time: 5 seconds
Weight:
SMLA-1: 209 g (0.46 lb)
SMLA-2: 282 g (0.62 lb)
Models SMLA-1 and SMLA-2 are equipped with a dual function diagnostic LED. The green center LED indicates line power and input signal status. Active line power is indicated by an illuminated LED. If the center LED is off, check line power and the wiring connection. If the input signal is above 100% full scale, the LED will flash at approximately 8 Hz. Below 0%, the flash rate is approximately 4 Hz.
The single setpoint SMLA-1 and the dual setpoint SMLA-2 provide the following relay outputs: SMLA-1 Single Trip (DPDT, 5A); SMLA-2 Single/Dual Trip (2 SPDT, 5A). Setpoints are top accessed multi-turn potentiometers.
The field configurable SMLA-1 and SMLA-2 limit alarm setpoints can be configured for HI, LO, latching or failsafe trip operation. Non-latching HI and LO setpoints have respective HI and LO deadbands. In a tripped condition, the setpoint is exceeded and the appropriate red LED will illuminate. The trip will reset only when the process falls below the HI deadband or rises above the LO deadband. To reset a latched setpoint the signal must be in the safe region and the line power turned off for at least 5 seconds. For proper deadband operation, a HI setpoint must always be set above a LO setpoint.
In failsafe operation, the relay is energized when the process is below the HI setpoint or above the LO setpoint (opposite for nonfailsafe). In the failsafe mode, the relays go to the tripped condition when the power fails.
The input must remain beyond the setpoint for 100 milliseconds, uninterrupted, to qualify as a valid trip condition. Likewise, the input must fall outside the deadband and remain there for 100 milliseconds to return the alarm to an untripped condition. This effectively results in a “dynamic deadband” - based on time - in addition to the normal deadband.
Specifications
INPUT
Voltage Input (Unipolar or Bipolar):
Range: 10 mV, 20 mV, 50 mV, 100 mV, 200 mV, 500 mV, 1V, 2V, 5V, 10V, 20V, 50V, 100V, 200V (dip-switch selectable)
Impedance: >100 kΩ
Overvoltage: 400V max
Current Input (Unipolar or Bipolar):
Range: 1 mA, 2 mA, 5 mA, 10 mA, 20 mA, 50 mA, 100 mA (dip-switch selectable)
Impedance: 20 Ω typical
Overcurrent: 200 mA max
Overvoltage: 60 Vdc
Common Mode (Input to Ground): 1000 Vdc max
LED Indications:
Input Range (Green):
>100% Input: 8 Hz flash
<0% Input: 4 Hz flash
Setpoint (Red):
Tripped: Solid red
Safe: Off
Limit Differential (Deadband):
>50 mV/5 mA: 0.25% to 50% of span
<50 mV/5 mA: 1% to 50% of span
Response Time:
Dynamic Deadband: Relay status will change when proper setpoint/process condition exists uninterrupted
for 100 msec
Normal Mode (Analog Filtering): <250 msec, (10 to 90%)
Setpoint:
Effectivity: Setpoints are adjustable over 100% of the selected input span
Repeatability (Constant Temp):
>50 mV/5 mA: 0.1% of full scale
<50 mV/5 mA: 0.2% of full scale
Stability:
Line Voltage: ±0.01%/% max
Temperature: ±0.05% of full scale/°C max
Common Mode Rejection: DC to 60 Hz: 120 dB
Isolation: 1000 Vdc between contacts, input and power
ESD Susceptibility: Meets IEC 801-2, Level 2 (4 KV)
Humidity:
Operating: 15 to 95 %RH @ 45°C (113°F)
Soak: 90 %RH for 24 hours @ 65°C (149°F)
Temperature Range:
Operating: 0 to 60°C (32 to 140°F)
Storage: -15 to 70°C (5 to 158°F)
Power: 120/240 Vac ± 10%, 50 to 60 Hz selectable, 2 W typical, 5 W max
Relay Contacts:
SMLA-1: DPDT (2 Form C)
SMLA-2: 1 SPDT (1 Form C) per setpoint
Current Rating (Resistive): 120 Vac: 5A; 240 Vac: 2A; 28 Vdc: 5A (external relay contact protection
is required for use with inductive loads)
Material: Silver-Cadmium Oxide
Electrical Life: 105 operations at rated load
Mechanical Life: 107 operations
Latch Reset Time: 5 seconds
Weight:
SMLA-1: 209 g (0.46 lb)
SMLA-2: 282 g (0.62 lb)



Accessories
Retaining spring (secures limit alarm module into DIN rail or surface mount socket)
$11.60
0 In Stock