Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Solid State Relay DC Control Signal 530 Vac Line

Item# SSR530DC100

Solid State Relay DC Control Signal 530 Vac Line SSR530DC100 SSR530DC100
  • Ratings from 10A to 100A @ 40-530 VAC
  • Patented LED input & output dual status indicators
  • 1200 Volts transient overvoltage
  • Removable IP 20 touch-safe cover


Description

OMEGA’s SSR530 Series Solid State Relays (SSR) are single-pole, normally open switching devices with no moving parts, capable of millions of cycles of operation. By applying a control signal, the SSR switches “ON” the AC load current, just as moving contacts do on a mechanical contactor.

“Switching” takes place at the zero voltage crossover point of the alternating current cycle. Because of this, no appreciable noise is generated.

This product series are UL/TUV/CE approved, RoHS/EMC compliant, and designed in according with the requirements of IEC 62314 standard.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration