Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

MVB-Series

MV5-SF1 1/8" NPT FXF, SCREWDRIVER SLOT

$13.50

Item# MV5-SF1

In stock

Lead Time (If not in stock): 2 weeks
MV5-SF1 1/8" NPT FXF, SCREWDRIVER SLOT MV5-SF1 MV5-SF1

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Bubble tight shut off
  • Economical
  • Valve can be operated in any direction
  • Ideal for small, confined spaces

MV5-SF1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

End Connections
HANDLE TYPE
Product_Id
Media Type
WETTED MATERIALS
Pressure Limits
Temperature Limits


  • Media Type Gas or liquid flow control; not rated for steam
  • Wetted Materials Valve body & Ball: Chrome plated brass; O-Ring stem seal: Fluoroelastomer; Ball seats: PTFE
  • End Connections NPT, Female x Female or Male x Female
  • Pressure Limits -29" Hg to 450 psi (-736 mm Hg to 31 bar)
  • Temperature Limits -4 to 250F (-20 to 121C)
  • Handle Type Lever, Tee, Wedge or Screwdriver slot

Dwyer Instruments is now a DwyerOmega product brand.


Series MVB Mini Brass Ball Valves are ideal for use in small, confined spaces, where larger valves are of no use. Installation is made easy with a choice of FxF or MxF process connections. Pure PTFE ball seats provide broad media compatibility and bubble tight shutoff. Double seal system allows valve to be operated in both directions.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration