Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Air Line Filter/ Pressure Regulators for Pneumatic Control

Item# B07-201-A1KA

Air Line Filter/ Pressure Regulators for Pneumatic Control B07-201-A1KA B07-201-A1KA
  • Full Flow Gauge Ports
  • Excellent Flow and Regulation Characteristics
  • 5 Micron Filter Element
  • 1/4' PTF Supply & Gauge Ports


  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Media Type Compressed air
  • Minimum Ambient Temperature -30 {C} (-22 {F})
  • Seat Material Acetal
The B07 series has been discontinued. Please contact our Flow Engineering department.

General purpose air filter/pressure regulators are designed for in-line use as a single regulating control filtering source for compressed air. These air regulator/filters are full flow ported for excellent flow and regulation characteristics for pneumatic equipment. They are availanle in ¼" PTF threads, a transparent bowl, relieving diaphragm, gauge, automatic or manual drain and a 0.3 to 8.6 bar (5 to 125 psig) pressure adjustment range. They are suitable for a wide range of pneumatic tools and components and an excellent point of use filter/regulator. These units can be panel mounted with a 30 mm (1.19") diameter mounting hole or can be used with the optional bracket and panel nut. Reducer bushings are also available to use with 1/8" NPT threads.


SPECIFICATIONS
Operating Temperature*: -30 to 50°C (-22 to 122°F)
Maximum Pressure: 8.6 bar (125 psig)
Materials:
Body: Zinc
Bonnet: Acetal
Bowl: Transparent Polycarbonate
Valve Seat: Acetal
Element :
    B07: Sintered polypropylene
    B39: Synthetic fiber and polyurethane foam
* Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Air Line Filter/ Pressure Regulators for Pneumatic Control
$5.52
33 In Stock
Accessories
Reducing Bushing 1/4 NPT OD- 1/8 NPT ID, 2 pcs.
$5.52
1 In Stock
en-US
en
Save Configuration