Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SMV2-Series

Mini Stainless Steel Ball Valve 3/8"

$22.25

Item# SMV2-WF3

In stock

Lead Time (If not in stock): 2 weeks
Mini Stainless Steel Ball Valve 3/8" SMV2-WF3 SMV2-WF3

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Cost efficient
  • High working pressure
  • Abrasion resistant
  • Easy to install
  • Ideal for small, confined spaces
  • Wide chemical compatibility


  • Media Type Compatible gases and liquids
  • Wetted Materials Body: Cast 316 SS (CF8M)
  • End Connections NPT
  • Pressure Limits 1/8" to 3/8" 1000 psi (68.9 bar) WOG
  • Temperature Limits -40 to 250F (-20 to 121C)

Dwyer Instruments is now a DwyerOmega product brand.


The Series SMV2 Mini Stainless Steel Ball Valve is ideal for small, confined spaces, where larger valves are unsuitable. The 316 SS and PTFE wetted materials are excellent for applications with corrosive media. The handles are made of a rigid nylon for extended durability. Installation is made easy with a choice of FxF or MxF process connections. PTFE ball seats provide broad media compatibility and bubble tight shutoff.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration