Call us at 1-888-826-6342
The TC-08 is an 8 channel USB thermocouple data acquisition module. Accepts multiple TC types and has automatic cold junction temperature compensation.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Power | Interface Protocol |
---|---|---|---|---|---|---|---|---|
|
TC
|
Temperature
|
8
|
10
|
20
|
See Details
|
USB
|
USB
|
8-Channel Simultaneous Analog Input USB Data Acquisition Modules
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Power | Digital I/O | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|
|
Process Voltage
|
Process
|
8
|
100000
|
16
|
±10 V
|
USB
|
8 I/O
|
USB
|
1 Counter, 16 bit, 100 kS/s
|
The OME-ET/PET-7000 Series is a web based ethernet I/O module that accepts thermocouple, RTD, voltage/current inputs. Built-in web-server and supports Modbus TCP and UDP.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Output Type | Number of Outputs | Output Range | Power | Digital I/O | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
Temperature
|
7
|
12
|
16
|
See Details
|
None
|
None
|
None
|
DC
|
None
|
Ethernet
|
Not Applicable
|
|
Process Current, Voltage
|
Process
|
3
|
10
|
16
|
±10 V, ±20 mA
|
None
|
None
|
None
|
DC
|
6 Inputs
|
Ethernet
|
3 Relays
|
|
Process Current, Voltage
|
Process
|
8
|
10
|
16
|
±10 V, ±20 mA
|
None
|
None
|
None
|
DC
|
4 Outputs
|
Ethernet
|
Not Applicable
|
|
Process Current, Voltage
|
Process
|
6
|
10
|
16
|
±10 V, 0 to 20 mA
|
V, mA
|
2
|
±10 V, 0 to 20 mA
|
DC
|
2 Inputs, 2 Outputs
|
Ethernet
|
Not Applicable
|
|
None
|
Digital Inputs Only
|
None
|
None
|
None
|
None
|
None
|
None
|
None
|
DC
|
16 Outputs
|
Ethernet
|
Not Applicable
|
D8000 Series can measure process inputs, thermocouples, and contact closures and generate current or voltage signals. USB interface communicates via MODBUS RTU.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Output Type | Number of Outputs | Output Range | Power | Digital I/O | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Universal
|
Universal
|
7
|
25
|
16
|
See Details
|
None
|
None
|
None
|
DC
|
None
|
USB
|
Modbus RTU
|
|
Process Voltage
|
Process
|
7
|
25
|
16
|
±10 V
|
None
|
None
|
None
|
DC
|
None
|
USB
|
Modbus RTU
|
|
Process Current
|
Process
|
7
|
25
|
16
|
±20 mA
|
None
|
None
|
None
|
DC
|
None
|
USB
|
Modbus RTU
|
|
TC
|
Temperature
|
7
|
25
|
16
|
See Details
|
None
|
None
|
None
|
DC
|
None
|
USB
|
Modbus RTU
|
|
None
|
Digital Inputs Only
|
None
|
None
|
None
|
None
|
V, mA
|
2
|
±10 V, 0 to 20 mA
|
DC
|
None
|
USB
|
Modbus RTU
|
The OM-USB-1608G series are 16 SE/8 DIFF input USB DAQ modules. High speed (up to 500kS/s) and high resolution (16-bit). 8x digital I/O, 2x counters, opt. analog output.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Output Type | Number of Outputs | Output Range | Power | Digital I/O | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Process Voltage
|
Process
|
8
|
250000
|
16
|
±10 V
|
None
|
None
|
None
|
USB
|
8 I/O
|
USB
|
1 Counter, 16 bit, 250 kS/s
|
D1000-D2000 Series transmitters have universal inputs for thermocouple, RTD, voltage, current, pulse/frequency and bridge inputs. Converts to RS-232C or RS485 Interface.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Power | Digital I/O | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|
|
mV
|
Bridge
|
1
|
2
|
15
|
10 mV
|
DC
|
1 Input, 2 Outputs
|
RS-232
|
Event Counter
|
|
mV
|
Bridge
|
1
|
2
|
15
|
10 mV
|
DC
|
1 Input, 2 Outputs
|
RS-485
|
Event Counter
|
|
mV
|
Bridge
|
1
|
2
|
15
|
100 mV
|
DC
|
1 Input, 2 Outputs
|
RS-232
|
Event Counter
|
|
mV
|
Bridge
|
1
|
2
|
15
|
100 mV
|
DC
|
1 Input, 2 Outputs
|
RS-485
|
Event Counter
|
|
Process Voltage
|
Process
|
1
|
2
|
15
|
1 V
|
DC
|
1 Input, 2 Outputs
|
RS-232
|
Event Counter
|
D5000 Series interfaces have four channel inputs (process, thermocouple input, or thermistor) and convert to RS-232 or RS-485 digital output. ASCII format.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Power | Interface Protocol |
---|---|---|---|---|---|---|---|---|
|
mV
|
Bridge
|
4
|
1
|
15
|
100 mV
|
DC
|
RS-232
|
|
mV
|
Bridge
|
4
|
1
|
15
|
100 mV
|
DC
|
RS-485
|
|
Process Voltage
|
Process
|
4
|
1
|
15
|
1 V
|
DC
|
RS-232
|
|
Process Voltage
|
Process
|
4
|
1
|
15
|
1 V
|
DC
|
RS-485
|
|
Process Voltage
|
Process
|
4
|
1
|
15
|
5 V
|
DC
|
RS-232
|
USB and Ethernet Interface. Rack mounted with 32 differential thermocouple inputs expandable to 64 with expansion module. Easy connect miniature connector jacks.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Input Range | Output Type | Number of Outputs | Output Range | Power | Digital I/O | Interface Protocol |
---|---|---|---|---|---|---|---|---|---|---|
|
TC
|
Temperature
|
32
|
See Details
|
Alarm
|
32
|
Not Applicable
|
AC Adaptor
|
8 Inputs
|
USB, Ethernet
|
Connects a PC to sensors and controls via analog and digital inputs and outputs via Windows® software. 16SE/8DI voltage input channels. Universal inputs.
Product Number | Input Type | Number of Inputs | Minimum Number of Analog Inputs | Maximum Analog Input Sample Rate (per second) | Analog Input Resolution (single-ended, bits) | Input Range | Power | Digital I/O | Number of Digital I/O | Interface Protocol | Additional Features | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Universal
|
16
|
Up to 16 Analog Inputs
|
4000
|
16
|
See Details
|
USB
|
4 I/O
|
Up to 4 Digital Input or Output
|
USB
|
Not Applicable
|
Universal
|
Universal
|
16
|
4000
|
16
|
USB
|
Not Applicable
|
|
Universal
|
16
|
Up to 16 Analog Inputs
|
4000
|
16
|
See Details
|
USB
|
4 I/O
|
Up to 4 Digital Input or Output
|
USB
|
With Isolation
|
Universal
|
Universal
|
16
|
4000
|
16
|
USB
|
With Isolation
|
The OME-WISE-7000 series functions as control units for use in remote logic control and monitoring in various industrial applications. Offers a web interface.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Output Type | Number of Outputs | Output Range | Power | Digital I/O | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
Temperature
|
7
|
12
|
16
|
See Details
|
None
|
None
|
None
|
PoE
|
None
|
Ethernet
|
Not Applicable
|
|
Process Current, Voltage
|
Process
|
8
|
10
|
16
|
±10 V, ±20 mA
|
None
|
None
|
None
|
PoE
|
4 Outputs
|
Ethernet
|
Not Applicable
|
|
Process Current, Voltage
|
Process
|
6
|
10
|
16
|
±10 V, ±20 mA
|
V, mA
|
2
|
±10 V, 0 to 20 mA
|
PoE
|
2 Inputs, 2 Outputs
|
Ethernet
|
Not Applicable
|
|
None
|
Digital Inputs Only
|
None
|
None
|
None
|
None
|
None
|
None
|
None
|
PoE
|
8 Inputs, 8 Outputs
|
Ethernet
|
Isolated Sink
|
|
None
|
Digital Inputs Only
|
None
|
None
|
None
|
None
|
None
|
None
|
None
|
PoE
|
16 Inputs
|
Ethernet
|
Not Applicable
|
The PT-104A is a 4 channel RTD or voltage input data acquisition module with USB or Ethernet interface. High accuracy and powered by USB or Power over Ethernet (PoE).
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Input Range | Power | Interface Protocol |
---|---|---|---|---|---|---|
|
RTD
|
Temperature
|
4
|
See Details
|
USB, PoE
|
USB, Ethernet
|
The iNET-100 Series is a high accuracy DAQ system that accepts universal inputs. Connect up to 8 iNET-100's to PCI Card (iNET-200/230) for a high speed DAQ system.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Output Type | Number of Outputs | Output Range | Power | Digital I/O | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Universal
|
Universal
|
16
|
166000
|
14
|
See Details
|
V
|
8
|
±5 V
|
AC Adaptor (iNET-312-8 Required)
|
8 I/O
|
USB
|
INET-240 required
|
|
Universal
|
Universal
|
16
|
166000
|
14
|
See Details
|
V
|
8
|
±5 V
|
AC Adaptor (iNET-312-8 Required)
|
8 I/O
|
USB
|
INET-240 required, BNC Connector
|
|
Universal
|
Universal
|
16
|
166000
|
14
|
See Details
|
V
|
8
|
±5 V
|
AC Adaptor (iNET-312-8 Required)
|
8 I/O
|
USB
|
INET-240 required, 15 mA Excitation
|
The HE559 Series is a terminal block style I/O designed for use with the XL series Operator Control Station (OCS). It can be used to expand the I/O capacity of any OCS.
Product Number | Number of Inputs |
---|---|
|
16 DC inputs (24 Vdc positive/negative logic)
|
|
32 DC inputs (24 Vdc positive/negative logic)
|
|
16 DC inputs (24 Vdc positive/negative logic) plus 16 DC outputs (pos logic)
|
|
16 relay outputs
|
|
16 DC outputs (24 Vdc positive logic, 0.5 A)
|
The OM-WEB-TC is a temperature measurement device with a built-in webserver. It has 8 input channels that support thermocouples, RTD, thermistor, and semiconductor sensors.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Power | Digital I/O | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|
|
TC, RTD, Thermistor
|
Temperature
|
8
|
2
|
24
|
See Details
|
AC Adaptor
|
8 I/O
|
Ethernet
|
24 bit
|
Directly connects TC, RTD, Thermistor, Bridge, Process, Resistance, Accelerometer system. Expandable to over 1k channels. Analog & Digital outputs. USB Hardware interface
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Output Type | Number of Outputs | Output Range | Power | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Universal
|
Universal
|
16
|
166000
|
16
|
See Details
|
V
|
4
|
±10 V
|
AC
|
USB
|
Starter System includes iNET-400/410/430/510, iNET-240, iNET-312-8, USA Plug
|
|
Universal
|
Universal
|
16
|
166000
|
16
|
See Details
|
V
|
4
|
±10 V
|
AC
|
USB
|
Starter System includes iNET-400/410/430/510, iNET-240, iNET-312-8-EU, European Plug
|
The OM-DAQ-USB-2401 is a thermocouple or voltage input USB data acquisition module. Accepts 8 differential or 16 single ended inputs. 24-bit resolution and 1kS/s.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Power | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|
|
TC, Process Voltage
|
Temperature, Process
|
8, 16
|
1000
|
24
|
See Details
|
USB
|
USB
|
12 Vdc Excitation
|
16 differential or 32 single ended analog inputs expandable to 32/64. TC or Voltage input. High resolution 24-bit and high sample rate 1kS/S.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Output Type | Number of Outputs | Output Range | Power | Digital I/O | Interface Protocol |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
TC, Process Voltage
|
Temperature, Process
|
16, 32
|
1000
|
24
|
See Details
|
V
|
4
|
±10 V
|
AC
|
8 I/O
|
USB
|
|
TC, Process Voltage
|
Temperature, Process
|
16, 32
|
1000
|
24
|
See Details
|
None
|
None
|
None
|
AC
|
8 I/O
|
USB
|
Measures up to 16 analog thermocouple or voltage inputs. High speed up to 1kS/s sampling with 24-bit resolution. 8x digital I/O, two counters. Connects via USB.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Output Type | Number of Outputs | Output Range | Power | Digital I/O | Interface Protocol |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
TC, Process Voltage
|
Temperature, Process
|
8, 16
|
1000
|
24
|
See Details
|
None
|
None
|
None
|
USB
|
8 I/O
|
USB
|
|
TC, Process Voltage
|
Temperature, Process
|
8, 16
|
1000
|
24
|
See Details
|
V
|
2
|
±10 V
|
USB
|
8 I/O
|
USB
|
The OM-USB-TC Series have either thermocouple or voltage input options. The OM-USB-5201 has datalogging capability. 24-bit resolution and software programmable TC types.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Power | Digital I/O | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|
|
TC
|
Temperature
|
8
|
2
|
24
|
See Details
|
USB
|
8 I/O
|
USB
|
24 bit
|
|
TC, Process Voltage
|
Temperature, Process
|
4, 4
|
2
|
24
|
See Details
|
USB
|
8 I/O
|
USB
|
24 bit
|
TC and Process Inputs. Low power design requires no external power or batteries. High resolution, high sample rate. Multi device support via USB hubs. Digital calibration
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Output Type | Number of Outputs | Output Range | Power | Digital I/O | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
TC, Process Voltage
|
Temperature, Process
|
5, 10
|
80
|
22
|
See Details
|
None
|
None
|
None
|
USB
|
8 I/O
|
USB
|
Additional 2 Freq/Pulse Inputs
|
|
TC, Process Voltage
|
Temperature, Process
|
10, 20
|
80
|
22
|
See Details
|
None
|
None
|
None
|
USB
|
16 I/O
|
USB
|
Additional 4 Freq/Pulse Inputs
|