Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital I/O to Computer Interfaces RS-232 or RS-485 Compatible

Item# H1750

Digital I/O to Computer Interfaces RS-232 or RS-485 Compatible H1750 H1750
  • Digital Inputs/Outputs via RS-232 or RS-485
  • Connect to Solid State I/O Modules to Sense/ Control ac/dc Voltages
  • Configure Each Bit Individually as Input/Output
  • Control Digital I/O Singly or All at Once


Description

The H1700 Series provides easy access to digital input and output signals through an RS-232 or RS-485 communications link. The H1750 provides 24 channels of digital I/O, while the H1770 has 64 channels. For interfacing to realworld signals, the H1700 Series is designed to work directly with OMEGA solid state I/O modules. Modules are available to sense ac or dc voltages, or to control ac or dc power lines. The H1750 mounts directly to the OMEGA SSS-PC-24V, which accepts up to 24 I/O modules, while the H1770 connects to up to four connects to up to four SSS-PC16-B 16-channel backplanes.

For complete product specifications see the Related Links section at the bottom of this page.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration