Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Mini-Node Communication Signal Converter (Converts RS-485 to USB),

  • CE Approved

Item# CN7-485-USB-1-Series

Mini-Node Communication Signal Converter (Converts RS-485 to USB), CN7-485-USB-1-Series CN7-485-USB-1-Series
  • Power Obtained from USB Cable-No External Power Required
  • Half Duplex RS-485 to USB Adaptor
  • Compact Design
  • 1.5 m (5') High Quality Cable Included


Description

The CN7-485-USB-1 mini-node communication signal converter is a low cost device that converts half duplex RS-485 serial communications signals into a signal that can be read by any computer with a USB port. The integral USB connector and RJ-45 connector reduces set up time by eliminating extra wiring. The CN-485-USB-1 is powered via the USB connection which eliminates the need for an external power source. The compact size is great for field installation, control panels, and lab testing.

SPECIFICATIONS
Power Requirements: No external power required
Power Consumption: 0.4 W
Isolated Voltage: 3000 Vdc
Input Impedance: 96 kΩ
USB Connector: B-Type (female)
RS-485 Connector: RJ-45
Baud Rate: 75, 150, 300, 600, 1200, 2400, 4800, 9600, 19,200, 38,400, 57,600, and 115,200 bps
Compatibility: Full compliance with USB V.2.0 specification
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration