text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

5 Unmanaged 10/100Mbps Fast Ethernet Ports with Auto Negotiation

5 Port Industrial DIN-Rail Ethernet Switch

$159.59

Item# NS-205

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $159.59
10-24 $151.61
25-49 $148.42
50-99 $142.04
100-199 $138.84
200+ $135.65

In stock

Lead Time (If not in stock): 3 weeks
5 Port Industrial DIN-Rail Ethernet Switch NS-205 NS-205
  • 5 Unmanaged 10/100Mbps Fast Ethernet Ports with Auto Negotiation
  • Automatic MDI/MDI-X Crossover for Plug-and-Play
  • Rugged Construction for Reliability in Extreme Industrial Environments
  • Din Rail Mountable - Can Easily Fit in Control Panels

NS-205 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Speed
Form Factor
Managed
Supply Voltage
Additional Features


The NS-205 series has 5 Ethernet Switching ports that support 10/100 Base-TX, with a 10/100M auto negotiation feature and auto MDI/MDI-X function. It can connect 5 workstations and automatically switches the transmission speed (10 Mbps or 100 Mbps) for corresponding connections. The flow control mechanism is also negotiated. There is activity/link/data rate LEDs for each port to aid trouble-shooting. Port connectors are shielded RJ-45. It contains "soft start" function with overload protection, high-low voltage protection. The width of the NS-205 is just 33 mm, so it can be used where space is important.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration