Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact USB Bridge/Strain Gage Data Logger

Bridge/Strain Gauge Data Logger

Item# OM-CP-BRIDGE120-10

Bridge/Strain Gauge Data Logger OM-CP-BRIDGE120-10 OM-CP-BRIDGE120-10
  • This Product has been discontinued. Please see OM-CP-BRIDGE101A for a potential replacement.
  • High Speed Download
  • 20 Hz Processing Speed
  • Excitation for Bridge Sensor


The OM-CP-BRIDGE120 Series are battery-powered, stand-alone data loggers that measure and record voltage signals from strain gages, load cells and other low level dc sources. These compact units are perfect for monitoring stress, torque, strain, pressure and data from many other sensors/transducers.

OM-CP-BRIDGE120 Series data loggers are available in ranges from ±10 to ±1000 mV, and are capable of storing up to 32,767 readings, and up to 20 readings/sec. The OM-CP-BRIDGE units feature non-volatile solid-state memory, and can store readings even when the battery is discharged. Data retrieval is quick and easy – simply plug into an available USB port. The OM-CP-IFC software displays your data in an easy to use graph, so you can analyze your data quickly. A variety of powerful tools allow you to examine, export and print professional looking data with just a click of the mouse.

Specifications
Input Connection:
6-position removable screw terminal
Input Impedance: 1 MΩ during acquisition, low impedance when inactive
Reference Voltage Output: 2.5 Vdc, 2.5 mA (1 KΩ) maximum load
Maximum Input Signal Impedance: 5 KΩ (350 Ω sensors can be used with series resistors
to produce >1 KΩ; 120 Ω gages can be used in half and quarter bridge configurations)
Specified Accuracy: Nominal Range @ 25°C
Temperature Effect on Span and Offset: <25 µV over -40 to 80°C
Engineering Units: Stored in device; user may define any desired scale
and offset from ±1.0000E-31 to ±9.9999E+31
Start Modes: Software programmable immediate or delay start up to 1 day
Real-Time Recording: May be used with PC to monitor and record data in real-time
Memory: 32,767 readings; software configurable memory wrap
Reading Rate: 20 Hz to 12 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
to alert user when calibration is required
Battery Type: 3.6 V lithium battery (included); user replaceable
Battery Life: 25 days
Power: 3.6 V lithium battery included
Data Format: Date and time stamped: %, ppm; e, µe, V, mV, µV engineering units
specified through software
Time Accuracy: ±1 minute per month at 20 to 30°C
Computer Interface: PC serial, or USB (interface cable required); 57,600 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F) 0 to 95% RH non-condensing
Dimensions: 42 H x 68 W x 20 mm D (1.7 x 2.7 x 0.8')
Weight: 60 g (2 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
State Data Loggers Part of the NOMAD® Family
$27.99
0 In Stock
en-US
en
Save Configuration