Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Intrinsically Safe Rugged Transient Pressure Datalogger

Pressure range: 0-1000 psia

Item# OM-CP-PRTRANSIS-A2-1-1000A

Pressure range: 0-1000 psia OM-CP-PRTRANSIS-A2-1-1000A OM-CP-PRTRANSIS-A2-1-1000A
  • Intrinsically Safe (IS) certification in accordance with the latest issue of FM3600 and FM3610.
  • Certified Intrinsically Safe for: Class 1 Division 1 Group ABCD, Class 1 Division 2 Group ABCD, Temperature Class: T4A
  • Programmable Start Time
  • Real Time Operation


It is an all too common paradox: you need to capture transient events at a high sample rate but the events of interest are erratically spread over a long period of time. The OM-CP-PRTRANSIS-A2 is the pressure data logger to solve your problems.

They sample up to 100 Hz (10 ms) but it will only trigger on pressure limits that you set beforehand. You can start the trigger on high and/or low thresholds and end the trigger after either a chosen number of samples, or when the signal crosses over your stop threshold. The devices can record up to 255 events and take as many as 262,143 pressure samples. The data loggers also show up to 32 samples of “pre-trigger” data so you might learn what caused the trigger in the first place.

The OM-CP-PRTRANSIS-A2 has been Intrinsically Safe (IS) certification in accordance with the latest issue of FM3600 and FM3610. This certification makes the device ideal for uses in hostile environment applications.

Certified Intrinsically Safe for:
  • Class 1 Division 1 Group ABCD
  • Class 1 Division 2 Group ABCD
  • Temperature Class: T4A

  • The OM-CP-PRTRANSIS-A2 is a battery operated unit with a standard ¼ inch NPT for easy coupling to your pressure systems. The non-volatile memory will retain your valuable data even if the user-replaceable battery becomes discharged.


    Specifications

    PRESSURE

    Pressure Sensor

    Semiconductor strain gauge

    Pressure Range

    *See table below

    Pressure Resolution

    Calibrated Accuracy

    Pressure Response Time

    0.1 ms (10 to 90 %FSR)

    Repeatability

    ±0.5 %FSR; ±0.2 % typical


    GENERAL

    Adapter

    ¼ inch male NPT

    Memory

    262,143 samples

    Trigger Modes

    Software programmable window size or bilevel start/stop triggers

    Number of Events

    Up to 255 triggered events

    Pre-Trigger Size

    Up to 32 samples

    Start Modes

    Software programmable immediate start

    Stop Modes

    Manual or Timed (specific date and time)

    Real Time Recording

    May be used with PC to monitor and record data in real time

    Reading Rate

    1 reading every 10 ms to 1 every second

    Calibration

    Digital calibration through software

    Calibration Date

    Automatically recorded within device

    Battery Type

    3.6 V lithium battery included, user replaceable

    Battery Life

    3 days continuous @ 10 ms sample rate

    Shelf Life

    Up to 1 year when device is not in use

    Data Format

    Date and time stamped PSIA (G), inches, feet, mmHg, bar, Torr, kPa

    Computer Interface

    OM-CP-IFC200 (interface cable required); 115,200 baud

    Operating System Compatibility

    Windows XP SP3/7/8/10

    Software Compatibility

    Standard Software version 4.2.5.1 or later Secure Software version 4.1.7.2 or later

    Operating Environment

    -40 °C to +80 °C (-40 °F to +176 °F), 0 %RH to 100 %RH

    Dimensions

    6.4 in x 1.25 in dia. (163 mm x 32 mm dia.)

    Weight

    12 oz (340 g)

    Enclosure 3

    303 Stainless Steel

    Approvals

    CE
    Certified Intrinsically Safe in accordance
    with the latest issue of FM3600 and
    FM3610

  • Class 1, Division 1 Group ABCD
  • Class 1, Division 2, Group ABCD
  • Temperature Class: T4A

  • *Range

    0-30 PSIA/PSIG

    0-100 PSIA/PSIG

    0-300 PSIA/PSIG

    0-500 PSIA/PSIG

    0-1000 PSIA

    0-5000 PSIA

    Accuracy

    2 %FSR, 0.25 % @ 25 °C typical

    Resolution (PSI)

    0.02 PSIA/PSIG

    0.1 PSIA/PSIG

    0.2 PSIA/PSIG

    0.5 PSIA/PSIG

    1.0 PSIA

    5.0 PSIA

    loading all models
    loading all reviews
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 5ms
    • REVIEWS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    loading all QA
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 18ms
    • QUESTIONS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    Replacement 3.6V lithium battery
    $22.39
    0 In Stock
    en-US
    en
    Save Configuration