Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Humidity, Temperature, Pressure and Tri-Axial Shock Data Logger Part of the NOMAD® Family

Humidity, Temperature, Pressure and Tri-Axial Shock Data Logger Part of the NOMAD® Family

Item# OM-CP-ULTRASHOCK-100

Humidity, Temperature, Pressure and Tri-Axial Shock Data Logger Part of the NOMAD® Family OM-CP-ULTRASHOCK-100 OM-CP-ULTRASHOCK-100
  • Built-In Accelerometers
  • All Inclusive Design
  • Compact
  • Programmable Start Time

OM-CP-ULTRASHOCK-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


A newer version of this product is available with better features at a lower price! Please see OM-CP-SHOCK Series.

The OM-CP-ULTRASHOCK is a battery powered, stand alone temperature, pressure, humidity and 3-axis shock recorder.

The OM-CP-ULTRASHOCK measures and records temperature, pressure and humidity at the selected reading rates, while shock is recorded as the peak acceleration levels over the same interval.

The OM-CP-ULTRASHOCK is specifically designed for documenting dynamic environments such as moving vehicles, trucks, containers, ships, etc. The device is also valuable in characterizing environments such as production and assembly lines of delicate electronics, IC fabrication, communications and computer components.

This compact, portable, easy to use device will measure and record up to 174,762 measurements per channel. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and it’s small size allows it to fit almost anywhere. The OM-CP-ULTRASHOCK makes data retrieval quick and easy. Simply plug it into an empty COM or USB port and our user-friendly software does the rest.

SPECIFICATIONS
Accelerometer Type: MEMS semiconductor
Temperature
   Sensor: Semiconductor
   Range: -20 to 60°C (-4 to 140°F)
   Resolution: 0.1°C
   Accuracy: ±0.5°C (0 to 50°C)
Humidity
   Sensor: Capacitive Polymer
   Range: 0 to 95% RH
   Accuracy: ±3% RH (±2% RH typical at 25°C)
   Resolution: 0.1% RH
   Specified Accuracy Range: 10 to 40°C (10 to 80% RH)
Pressure
   Sensor: Semiconductor strain gage
   Accuracy: ±1.0% FSR at 25°C; ±0.2% typical
   Resolution: 0.002 psia
   Range: 0 to 30 psia
Sampling Rate: 1.953 ms/512 Hz
Frequency Response: 0 to approx. 400 Hz
Recording Interval: 64 Hz to 5 minutes for shock, software selectable; temperature, pressure & RH sampled approx every 2 sec at intervals <2 sec, otherwise sampled at reading rate
Memory: 174,762 readings per channel
Data Format: Date and time stamped gravities (3-axis), temperature (°C, °F, K, °R); %RH, mg/ml water vapor concentration; pressure (psia, inHg, mmHg, bar, atm, Torr, Pa, kPa, MPa, altitude
Real Time Recording: Device can be used with PC to monitor and record instantaneous measurements in real-time
Start Modes: Software programmable immediate start or delay start up to 180 days in advance
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Power: 9 V lithium or alkaline battery (included), user replaceable
Battery Life: 7 days typical with lithium battery
Data Format: Date and time stamped; gravities (g and mg), temperature (°C, °F, K, °R), humidity
(%RH, mg/ml water vapor concentration), pressure (psia, inHg, mm Hg, bar, atm, torr, Pa, kPa, MPa)
Time Accuracy: ± 1 minute per month at 20 to 30°C
Computer Interface: USB or serial interface (cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 60°C (-4 to 140°F), 0 to 95% RH, non-condensing
Dimensions: 89 H x 111 W x 26 mm D (3.5 x 4.4 x 1.0')
Weight: 341 g (12 oz)
Material: Anodized aluminum
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Secure Software for Use with OM-CP Series Data Loggers
$2,270.47
0 In Stock
Accessories
Replacement 9 V lithium battery
$46.93
10 In Stock
Windows software and 1.8 m (6') USB interface cable
$186.48
9 In Stock
Software and Accessories
Magnet mount kit for tri-axial shock data loggers
$82.50
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
en-US
en
Save Configuration