Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Intrinsically Safe Rugged Pressure and Temperature Datalogger

Pressure range: 0-1000 psia

Item# OM-CP-PRTEMP1000IS-A2-1-1000-A

Pressure range: 0-1000 psia OM-CP-PRTEMP1000IS-A2-1-1000-A OM-CP-PRTEMP1000IS-A2-1-1000-A
  • Intrinsically Safe (IS) certification in accordance with the latest issue of FM3600 and FM3610.
  • Certified Intrinsically Safe for: Class 1 Division 1 Group ABCD,
  • Class 1 Division 2 Group ABCD, Temperature Class: T4A
  • Programmable Start Time


The OM-CP-PRTEMP1000IS-A2 is a rugged pressure data logger that accurately monitors and records pressure and temperature at user programmable reading intervals. The OM-CP-PRTEMP1000IS-A2 has been certified as Intrinsically Safe (IS) certification in accordance with the latest issue of FM3600 and FM3610.


Certified Intrinsically Safe for:
  • Class 1 Division 1 Group ABCD
  • Class 1 Division 2 Group ABCD
  • Temperature Class: T4A

  • This certification makes the device ideal for uses in hostile environment applications such as air conditioning systems, chilled water, hot water, air, gas, oil and steam pressure systems. The internal temperature sensor provides accurate temperature measurements without the need of a separate temperature data logger. OM-CP-PRTEMP1000IS-A2 can be started to take measurements as often as every two seconds, up to one reading every twelve hours. It will store up to 16,383 readings in its non-volatile memory. It uses a rugged stainless steel pressure strain gauge to accurately measure the pressure. The device comes standard with a common ¼ inch NPT fitting, which allows the logger to be adapted to almost any pressure fitting. There are many different pressure ranges available to suit most any application.

    PRESSURE

    Pressure Sensor

    Semiconductor strain gauge

    Pressure Range

    *See table below

    Pressure Resolution

    Calibrated Accuracy

    Pressure Response Time

    0.1 ms (10 to 90 %FSR)

    Repeatability

    ±0.5 %FSR; ±0.2 % typical


    Temperature

    Temperature Sensor Semiconductor
    Temperature Range -40 °C to +80 °C (-40 °F to +176 °F)
    Temperature Resolution 0.1 °C (0.18 °F)
    Calibrated Accuracy ±0.5 °C (0 °C to +50 °C)
    ±0.9 °F (+32 °F to +122 °F)

    General

    Adapter ¼ inch male NPT
    Memory 16,383 readings per channel;
    32,766 total readings
    Start Modes Software programmable immediate start or
    delay start up to six montds in advance
    Stop Modes Manual or Timed (specific date and time)
    Real Time Recording May be used with PC to monitor and record data in real time
    Reading Rate 1 reading every 2 seconds up to 1 reading every 12 hours
    Calibration Digital calibration through software
    Calibration Date Automatically recorded within device
    Battery Type 3.6 V lithium battery included, user replaceable
    Battery Life 1 year typical (1 minute reading rate @ 25 °C)
    Data Format Date and time stamped °C, °F, K, °R ; PSIA(g), inches, feet, mmHg, bar, Torr, kPa
    Time Accuracy ±1 minute/month at 25 °C
    Computer Interface OM-CP-IFC200 (interface cable required); 2,400 baud
    Operating System Compatibility Software programmable immediate start or
    delay start up to six montds in advance
    Software Compatibility Windows XP SP3/7/8/10
    Operating Environment -40 °C to +80 °C (-40 °F to +176 °F),
    0 %RH to 100 %RH
    Dimensions 6.4 in x 1.25 in dia. (163 mm x 32 mm dia.)
    Dimensions 6.4 in x 1.25 in dia. (163 mm x 32 mm dia.)
    Enclosure 303 Stainless Steel
    Approvals CE
    Certified Intrinsically Safe in accordance
    with the latest issue of FM3600 and FM3610
  • 1, Division 1 Group ABCD
  • 1, Division 2, Group ABCD
  • Temperature Class: T4A

  • *Range

    0-30 PSIA/PSIG

    0-100 PSIA/PSIG

    0-300 PSIA/PSIG

    0-500 PSIA/PSIG

    0-1000 PSIA

    0-5000 PSIA

    Accuracy

    0-30 PSIA/PSIG

    Resolution

    0.002 PSIA/PSIG

    0.005 PSIA/PSIG

    0.02 PSIA/PSIG

    0.05 PSIA/PSIG

    0.05 PSIA

    0.2 PSIA

    loading all models
    loading all reviews
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 5ms
    • REVIEWS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    loading all QA
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 18ms
    • QUESTIONS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    Replacement 3.6V lithium battery
    $22.39
    0 In Stock
    en-US
    en
    Save Configuration