Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Intrinsically Safe Temperature and Humidity Data Logger

$493.13

Item# OM-CP-RHTEMP1000IS-A2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $493.13
5-9 $468.47
10-24 $458.61
25-49 $438.89
50-99 $429.02
100+ $419.16

In stock

Lead Time (If not in stock): 8 weeks
Intrinsically Safe Temperature and Humidity Data Logger OM-CP-RHTEMP1000IS-A2 OM-CP-RHTEMP1000IS-A2
  • Certified Intrinsically Safe
  • SGS Certified to meet FM3600 and FM3610 standards
  • Software Battery Life Indicator
  • 316 Stainless Steel Enclosure

OM-CP-RHTEMP1000IS-A2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


The OM-CP-RHTEMP1000IS-A2 is an Intrinsically Safe humidity and temperature data logger. It carries hazardous location, intrinsically safe certification in accordance with the latest issue of FM3600, FM3610. This certification makes the device ideal for EtO Sterilization, environmental studies, and numerous other hostile environment applications.

The device can be started and stopped directly from your computer and its small, sleek size allows it to fit almost anywhere. The OM-CP-RHTEMP1000IS-A2 makes data retrieval quick and easy. Simply insert the device into the OM-CP-IFC400 or the OM-CP-IFC406 USB docking station (sold separately) and our user-friendly software does the rest The small size of the OM-CP-RHTEMP1000IS-A2, allows it to be placed in remote or hard to reach locations. The device now features a battery life indicator allowing users to easily identify low voltage and change batteries when required. This feature maximizes the use of your battery life and is a cost saving efficiency.

The OM-CP Data Logger Software is a powerful, analytic tool. Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis.

Specifications

TEMPERATURE

Temperature
Sensor

Resistance Temperature Detector (RTD)

Temperature
Range

-40 °C to +80 °C (-40 °F to +176 °F)

Temperature
Resolution

0.01 °C (0.018 °F)

Calibrated Accuracy

±0.5 °C (0 °C to ±50 °C)
±0.9 °F (32 °F to 122 °F)


HUMIDITY

Humidity Sensor

Capacitive Polymer

Humidity Range

0 %RH to 100 %RH (non-condensing)

Humidity
Resolution

0.1 %RH

Calibrated Accuracy

±3.0 %RH maximum

Specified
Accuracy Range

25 %RH to 75 %RH
+20 °C to +40 °C (68 °F to 104 °F)
Hysteresis Error 1 % typical, 3 %
Maximum


GENERAL

Memory

32,768 Readings

Start Modes

Software programmable immediate start
or delay start, up to 24 months in advance

Real Time
Recording

May be used with PC to monitor and
record data in real time

Reading Rate

1 reading every second up to 1 reading every 24 hours

Calibration

Digital calibration through software

Calibration Date

Automatically recorded within device

Battery Type

Tadiran TL-2150 3.6V lithium battery
included, user replaceable in a non-hazardous location

Battery Life

2 years typical at 15 minute reading rate

Data Format

Date and time stamped °C, °F, K, °R %RH,
mg/mL, Dew Point

Time Accuracy

16 seconds / month -40 °C to 80 °C

Computer
Interface

OM-CP-IFC400 or OM-CP-IFC406

Operating
System
Compatibility

Windows XP SP3/7/8/10

Software
Compatibility

Standard Software version 4.2.19.1 or later
Secure Software version 4.2.18.0 or later

Operating
Environment

-40 °C to +80 °C (-40 °F to +176 °F),
0 %RH to 100 %RH (case properly sealed)

Dimensions

1.67 in x 0.97 in dia.
(42.3 mm x 24.6 mm dia.)

Weight

2.4 oz (68 g)

Enclosure

316 Stainless Steel/Radel

Approvals

CE
FM Class 3600, Rev. Jan 2018
FM Class 3610, Rev. Jan 2018
CAN/CSA-C22.2 No. 60079-0:15
CAN/CSA-C22.2 No. 60079-11:14

loading all models
loading all reviews
Rated 5 out of 5 by from Great product This is a great product that provides a quick and easy solution to monitor different environments for any need, ranging from general data collection to in-depth R&D. The probes are pretty resilient and can survive most anything. The only concern from regular usage is making sure the exterior of the probe is clean if going between different environments.
Date published: 2024-03-28
Rated 1 out of 5 by from Microsoft Defender will not allow me to download I purchased three devices and the communicator. I attempted to download the software multiple time with different PC and had the same issue. Tech support had no support for this issue. Can you please look into this issue or at least send a USB stick or CD.
Date published: 2022-09-02
  • y_2024, m_5, d_14, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_OM-CP-RHTemp1000IS-A2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

When these items fail, are they able to be repaired or do they need to be replaced?

Asked by: Metrology_Manager
Thank you for your question. Yes, they can be repaired, and it would depend on the condition of the logger if needs to be replaced.
Answered by: Application Engineer PV
Date published: 2023-05-19

I purchased three of these devices with the communicator and now I can't use them...?

Asked by: Grady
Hello, thank you for your question. We will gladly help you with troubleshooting your specific situation but we will be needing more details. The best way to proceed is to give us a call at 1-800-872-9436 and ask for the Data Acquisition group, or you could also send an email to das@omega.com.
Answered by: DA Engineer
Date published: 2022-09-02

Microsoft Defender will not allow me to download this software. I've tried from multiple PC's with the same outcome. Can you please lok into this issue or offer a download USB or CD when purchasing these devices.

Asked by: Grady
This seems like an isolated issue since all our customers are using the same download link and are not having trouble downloading and installing the software. Please make sure you are logged as the administrator of the computer and you are allowed to make changes to it. If the problem persists, then please direct any further questions to our technical support team at das@omega.com and we will gladly help you resolve this.
Answered by: DA Engineer
Date published: 2022-09-02
  • y_2024, m_5, d_14, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_OM-CP-RHTemp1000IS-A2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
Docking station (for single data logger) with software, USB cable and manual
$182.88
21 In Stock
6 Port, Multiplexer docking station with USB Cable
$835.13
1 In Stock
Replacement 3.6 V lithium battery for IS Loggers
$28.46
2 In Stock
en-US
en
Save Configuration