Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

X-Series - Multi Channel Current Data Loggers

X-Series - 4 Channel Current Logger - 3A Range

$810.57

Item# OM-CP-QUADPROCESS-3A-A2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $810.57
5-9 $794.36
10-24 $778.15
25-49 $745.72
50-99 $737.62
100+ $729.51

In stock

Lead Time (If not in stock): 8 weeks
X-Series - 4 Channel Current Logger - 3A Range OM-CP-QUADPROCESS-3A-A2 OM-CP-QUADPROCESS-3A-A2
  • 16-bit Readings Provide High Resolution
  • User-defined Engineering Units
  • Pushbutton or Programmable Start Time
  • External Power or User Replaceable Battery

OM-CP-QUADPROCESS-3A-A2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Measurements
Input Type
Measurement Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


The new OM-CP-ProcessX Series consists of 4, 8, 12 and 16-channel, battery powered, low level DC current data loggers with a reading rate of up to 4 Hz. X-Series devices ship with a standard USB-A to Micro USB cable for use with free OM-CP PC based software. The X-series has a high memory capacity and increased download speed compared to previous generations of product.

These easy-to-use devices feature an 18 month typical battery life, user replaceable battery and programmable engineering units. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. To maximize memory capacity, users can enable or disable channels. For easy identification, each channel can be named with up to a ten digit title.

Using the OM-CP Data Logger Software, starting, stopping and downloading from the OM-CP-ProcessX Series data loggers is simple and easy. Graphical, tabular and statistical data is provided for analysis and data can be viewed in multiple units, using the Engineering Units function. The data can also be automatically exported to Excel® for further calculations.

Specifications

MEASUREMENT

Input
Connection

3-input removable screw terminals

Model

30 mA 160 mA 3 A

Current Range

-2 mA to
+30 mA
±160 mA ±3 A

Current
Resolution

0.0005 mA 0.005 mA 0.001 A

Calibrated
Accuracy

±0.016 mA ±0.16 mA ±0.009 A

Input Impedance

10 Ω 1 Ω 0.1 Ω

Overload
Protection
(-0.3 V to +3.5 V)

±316 mA ±1000 mA ±6 A

Maximum
Voltage
Between Inputs
to Ground

3 V
(Common mode voltage must be less
than 3 volts. All inputs must be within
3 volts of all other inputs.)

Analog
Conversion Time

150 ms

Temprature
Coefficient

< 50ppm/℃ typical

Engineering
Units

Native Measurement units can be scaled
to display measurement units of another
type. This is useful when monitoring
current outputs from different types of
sensors such as temprature, CO2, flow
rate and more.


GENERAL

Memory
(All channels
enabled)

4-channel: 1,048,064 readings per channel
8-channel: 524,032 readings per channel
12-channel: 349,354 readings per channel
16-channel: 262,016 readings per channel

Start Modes

Software programmable immediate start
or delay start, up to 6 months in advance

Real Time
Recording

May be used with PC to monitor and
record data in real time

LEDs

1 per channel and 2 status LEDs

Reading Rate

4 Hz up to 1 reading every 24 hours

Calibration

Digital calibration through software

Calibration Date

Automatically recorded within device

Battery Type

9 V lithium included, user replaceable

Battery Life

18 months typical

Data Format

Date and time stamped A, mA, µA
engineering units specified through
software

Time Accuracy

±1 minute/month

Computer
Interface

USB-A to micro USB cable (included);
460,800 baud

Operating
System
Compatibility

Windows XP SP3/7/8/10

Software
Compatibility

Standard Software version 4.2.19.0 or later
Secure Software version 4.2.18.0 or later

Operating
Environment

-20 ℃ to +60 ℃(-4 ℉ to +140 ℉),
0 %RH to 95 %RH non-condensing

Dimensions

4-channel: 2.70 in × 7.25 in × 1.22 in
(65.6 mm × 184.2 mm × 31.0 mm)
8-channel: 2.70 in × 7.25 in × 1.22 in
(65.6 mm × 184.2 mm × 31.0 mm)
12-channel: 2.70 in × 7.25 in × 1.68 in
(65.6 mm × 184.2 mm × 42.7 mm)
16-channel: 2.70 in × 7.25 in × 2.14 in
(65.6 mm × 184.2 mm × 54.4 mm)

Weight

4-channel: 13 oz (368 g)
8-channel: 13 oz (368 g)
12-channel:20 oz (580 g)
16-channel: 28 oz (800 g)

Enclosure

Black anodized aluminum

Approvals

CE, ROHS

loading all models
loading all reviews
Rated 1 out of 5 by from Garbage I bought this product and it was dead on arrival. Would not connect to PC. After talking to tech support, they determined that the data logger was bad. Asked for a refund and they said they can't take it back because it was opened. They "repaired" it, and after four weeks it came back still in the same condition. It still won't work and now I'm out $1200 bucks. I have been burned by Omega data loggers before and this is the last time I will be purchasing from them.
Date published: 2023-11-29
  • y_2024, m_7, d_26, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-QUADPROCESS-3A-A2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

Is the 16-channel version able to read the amperage on 16 different devices? Or what does each channel do?

Asked by: Evelazquez
Thank you for your question. Yes, as long as they are within range of the unit.
Answered by: PLVENGR
Date published: 2024-07-10
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-QUADPROCESS-3A-A2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Replacement 9V lithium battery
$46.93
7 In Stock
en-US
en
Save Configuration