Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $1,623.01 |
5-9 | $1,590.55 |
10-24 | $1,558.09 |
25-49 | $1,493.17 |
50-99 | $1,476.94 |
100+ | $1,460.71 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
The new OM-CP-ProcessX Series consists of 4, 8, 12 and 16-channel, battery powered, low level DC current data loggers with a reading rate of up to 4 Hz. X-Series devices ship with a standard USB-A to Micro USB cable for use with free OM-CP PC based software. The X-series has a high memory capacity and increased download speed compared to previous generations of product.
These easy-to-use devices feature an 18 month typical battery life, user replaceable battery and programmable engineering units. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. To maximize memory capacity, users can enable or disable channels. For easy identification, each channel can be named with up to a ten digit title.
Using the OM-CP Data Logger Software, starting, stopping and downloading from the OM-CP-ProcessX Series data loggers is simple and easy. Graphical, tabular and statistical data is provided for analysis and data can be viewed in multiple units, using the Engineering Units function. The data can also be automatically exported to Excel® for further calculations.
MEASUREMENT | ||||
---|---|---|---|---|
Input | 3-input removable screw terminals | |||
Model | 30 mA | 160 mA | 3 A | |
Current Range | -2 mA to +30 mA | ±160 mA | ±3 A | |
Current | 0.0005 mA | 0.005 mA | 0.001 A | |
Calibrated | ±0.016 mA | ±0.16 mA | ±0.009 A | |
Input Impedance | 10 Ω | 1 Ω | 0.1 Ω | |
Overload | ±316 mA | ±1000 mA | ±6 A | |
Maximum | 3 V | |||
Analog | 150 ms | |||
Temprature | < 50ppm/℃ typical | |||
Engineering | Native Measurement units can be scaled |
GENERAL | |||
---|---|---|---|
Memory | 4-channel: 1,048,064 readings per channel | ||
Start Modes | Software programmable immediate start | ||
Real Time | May be used with PC to monitor and | ||
LEDs | 1 per channel and 2 status LEDs | ||
Reading Rate | 4 Hz up to 1 reading every 24 hours | ||
Calibration | Digital calibration through software | ||
Calibration Date | Automatically recorded within device | ||
Battery Type | 9 V lithium included, user replaceable | ||
Battery Life | 18 months typical | ||
Data Format | Date and time stamped A, mA, µA | ||
Time Accuracy | ±1 minute/month | ||
Computer | USB-A to micro USB cable (included); | ||
Operating | Windows XP SP3/7/8/10 | ||
Software | Standard Software version 4.2.19.0 or later | ||
Operating | -20 ℃ to +60 ℃(-4 ℉ to +140 ℉), | ||
Dimensions | 4-channel: 2.70 in × 7.25 in × 1.22 in | ||
Weight | 4-channel: 13 oz (368 g) | ||
Enclosure | Black anodized aluminum | ||
Approvals | CE, ROHS |