Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

X-Series - Multi Channel Voltage Loggers

X-Series - 8 Channel Voltage Logger 32V Range

$1,250.72

Item# OM-CP-OCTVOLT-32V-A2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,250.72
5-9 $1,225.71
10-24 $1,200.69
25-49 $1,150.66
50-99 $1,138.16
100+ $1,125.65

In stock

Lead Time (If not in stock): 8 weeks
X-Series - 8 Channel Voltage Logger 32V Range OM-CP-OCTVOLT-32V-A2 OM-CP-OCTVOLT-32V-A2
  • Real-time Operation
  • Programmable Engineering Units
  • 24-bit Readings Provide High Resolution
  • Up to 4 Hz Reading Rate

OM-CP-OCTVOLT-32V-A2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Measurements
Input Type
Measurement Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


The new OM-CP-VoltX Series consists of 4, 8, 12 and 16-channel, battery powered, DC voltage data logger with a reading rate of up to 4 Hz. X-Series devices ship with a standard USB-A to Micro USB cable for use with free OMCP PC based software. The X-series has a high memory capacity and increased download speed compared to previous generations of product.

This easy-to-use device features an 18 month typical battery life, user replaceable battery and programmable engineering units. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. To maximize memory capacity, users can enable or disable channels. For easy identification, each channel can be named with up to a ten digit title.

Using the OM-CP Data Logger Software, starting, stopping and downloading from the OM-CP-VoltX Series data loggers are simple and easy. Graphical, tabular and statistical data is provided for analysis and data can be viewed in multiple units, using the Engineering Units function. The data can also be automatically exported to Excel® for further calculations.

Specifications

MEASUREMENT

Input
Connection

Removable screw terminals

Model

160 mV 3.2 V 32 V

Voltage Range

±160 mV ±3.2 V -8 V to +32 V

Voltage
Resolution

0.02 mV 0.0004 mV 0.004 mV

Calibrated
Accuracy

±0.032 mV ±0.0032 V ±0.02 V

Input Impedance

1 MΩ 125 kΩ 125 kΩ

Maximum
Voltage
Between Inputs
to Ground

+3 V +50 V +50 V

Analog
Conversion Time

150 ms

Frequency
Rejection

60+50 Hz

Temprature
Coefficient

25 ppm/℃

Specified
Accuracy Range

Nominal range @ 25 ℃

Engineering
Units

Native Measurement units can be scaled
to display measurement units of another
type. This is useful when monitoring
current outputs from different types of
sensors such as temprature, CO2, flow
rate and more.


GENERAL

Memory
(All channels
enabled)

4-channel: 698,709 readings per channel
8-channel: 349,354 readings per channel
12-channel: 232,903 readings per channel
16-channel: 174,677 readings per channel

Start Modes

Software programmable immediate start
or delay start, up to 6 months in advance

Real Time
Recording

May be used with PC to monitor and
record data in real time

LEDs

1 per channel and 2 status LEDs

Reading Rate

4 Hz up to 1 reading every 24 hours

Calibration

Digital calibration through software

Calibration Date

Automatically recorded within device

Battery Type

9 V lithium included, user replaceable

Battery Life

18 months typical

Data Format

Date and time stamped V, mV, µV
engineering units specified through
software

Time Accuracy

±1 minute/month

Computer
Interface

USB-A to micro USB cable (included);
460,800 baud

Operating
System
Compatibility

Windows XP SP3/7/8/10

Software
Compatibility

Standard Software version 4.2.19.0 or later
Secure Software version 4.2.18.0 or later

Operating
Environment

-20 ℃ to +60 ℃(-4 ℉ to +140 ℉),
0 %RH to 95 %RH non-condensing

Dimensions

4-channel: 2.70 in × 7.25 in × 1.22 in
(65.6 mm × 184.2 mm × 31.0 mm)
8-channel: 2.70 in × 7.25 in × 1.22 in
(65.6 mm × 184.2 mm × 31.0 mm)
12-channel: 2.70 in × 7.25 in × 1.68 in
(65.6 mm × 184.2 mm × 42.7 mm)
16-channel: 2.70 in × 7.25 in × 2.14 in
(65.6 mm × 184.2 mm × 54.4 mm)

Weight

4-channel: 13 oz (368 g)
8-channel: 13 oz (368 g)
12-channel:20 oz (580 g)
16-channel: 28 oz (800 g)

Enclosure

Black anodized aluminum

Approvals

CE, ROHS

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How do I get the data logger to sample at 4hz? The drop-down menu's fastest sample rate is 1/sec.

Asked by: EliC
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2022-04-28
  • y_2024, m_5, d_14, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-OCTVOLT-32V-A2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
Replacement 9V lithium battery
$46.93
10 In Stock
en-US
en
Save Configuration