Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature Data Logger with Stainless Steel Flexible Probe

High Temperature Data Logger with 559 mm (22") Stainless Steel Flexible Probe with Optional Thermal Shield

$671.19

Item# OM-CP-HITEMP140-PT-5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $671.19
5-9 $637.63
10-24 $624.21
25-49 $597.36
50-99 $583.94
100+ $570.51

In stock

Lead Time (If not in stock): 8 weeks
High Temperature Data Logger with 559 mm (22") Stainless Steel Flexible Probe with Optional Thermal Shield OM-CP-HITEMP140-PT-5 OM-CP-HITEMP140-PT-5
  • 559 mm (22') Flexible Probe
  • Operating Temperature Range:
  • -40 to 140°C (-40 to 284°F)
  • Optional Thermal Shield

OM-CP-HITEMP140-PT-5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


The OM-CP-HITEMP140-PT Series are submersible, temperature data loggers that can operate up to 140°C (284°F) and have an accuracy of ±0.1°C (0.18°F). These devices feature a 559 mm (22') flexible stainless steel probe for measuring extended temperatures up to 260°C (500°F). The probe is durable and can be spiraled, bent or angled in any direction, making it easy to log temperatures within bottles, vials or other hard to reach places.

The OM-CP-HITEMP140-PT records date and time stamped readings, and has non-volatile solid state memory that will retain data even if the battery becomes discharged. Data retrieval is simple. Plug the device into an available USB port and our easy-to-use software does the rest. The software converts a PC into a real-time strip chart recorder.

Using the software, starting, stopping and downloading the OM-CP-HITEMP140-PT is simple and easy. Graphical, tabular and summary data is provided for analysis and data can be viewed in °C, °F, K or °R. The data can also be automatically exported to Excel® for further calculations.

The OM-CP-HITEMP140-TSK is a kit that includes a OM-CP-HITEMP140-PT data logger housed in a thermal shield. The combined features of the ±0.1°C accuracy of the OM-CP-HITEMP140-PT and the properties of the durable thermal shield allow the device to be used for a wide range of validation applications. Using the software, the data logger is fast and easy to setup. Remove the thermal shield and place the OM-CP-HITEMP140-PT into the OM-CP-IFC400 docking station (sold separately). Using the software, an immediate or delay start can be chosen, as well as the reading rate. Select Start to program the settings and start the data logger.

Place the thermal shield around the OM-CP-HITEMP140-PT and screw it back together. The device is ready to be deployed. The OM-CP-HITEMP140-TSK can be completely submerged and is built for applications that require extreme temperature monitoring. These two devices can be started and stopped directly from a computer and their compact design allows them to fit almost anywhere.

Specifications
OM-CP-HITEMP140-PT-TSK
(Thermal Shield)
Operating Environment:

-200 to 250ºC (-328 to 482ºF) (time limited) 0 to 100% RH
Enclosure Material: PTFE
Dimensions: 110 H x 51 mm dia. (4.3 x 2.0')
Weight: 274 g (9.7 oz) not including data logger

OM-CP-HITEMP140-PT
(Without Thermal Shield)
Temperature Sensor:
100Ω Platinum RTD
Probe Measurement Range: -200 to 260ºC (-328 to 500ºF)
Temperature Resolution: 0.01ºC (0.02ºF)
Calibrated Accuracy: ±0.1ºC (±0.18ºF); 20 to 140ºC (68 to 284ºF)
Start Modes: Software programmable immediate start or delay start
up to eighteen months in advance.
Stop Modes: Manual through software timed (specific data and time)
Real Time Recording: May be used with PC to monitor and record data in real time
Password Protection: An optional password may be programmed into the device
to restrict access to configuration options, Data may be read out with the password,
Memory: 32,700 readings
Wrap Around: Yes
Reading Rate: One second up to once every 24 hours
Battery Type: 3.6V hightemperature lithium battery (included); user replaceable
Battery Life: 1 year typical [1 minute reading rate at 25ºC (77ºF)]
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Data Format: Date and time stamped ºC, ºF, K, ºR
Time Accuracy: ±1 minute/month at 20 to 30ºC (68 to 86ºF)
Computer Interface: OM-CP-IFC400 docking station required; 125,000 baud
Software: Windows® XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -40 to 140ºC (-40 to 284°F), 0 to 100% RH
Weight: 120 g (4.2 oz)
Material: 316 Stainless Steel
Dimensions:
  Body:
48 x 25 mm dia. (1.9 x 0.97')
  Probe Tip (OM-CP-HITEMP140-PT-1): 3.2 OD x 42 mm L (0.125 x 1.5')
  Probe Tip (OM-CP-HITEMP140-PT-5): 3.2 OD x 121 mm L (0.125 x 4.8') with 4.8 OD x 25 mm L handle (0.188 x 1')
  Flexible Probe Portion: 559 x 1.6 mm OD dia.(22 x 0.062')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
FDA 21 CFR Part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
$2,270.47
0 In Stock
Replacement 3.6V lithium battery
$93.83
18 In Stock
Accessories
Multiplexer data logger interface (accepts up to 6 data loggers) with USB cable, software and manual
$835.13
2 In Stock
en-US
en
Save Configuration