Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature Data Loggers, Dual Remote Temperature Probes

High Temperature Dual Channel Data Loggers With Two Remote Temperature Probes

$1,195.73

Item# OM-CP-HITEMP140X2-FP-72-PT-5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,195.73
5-9 $1,135.94
10-24 $1,112.03
25-49 $1,064.20
50-99 $1,040.29
100+ $1,016.37

In stock

Lead Time (If not in stock): 8 weeks
High Temperature Dual Channel Data Loggers With Two Remote Temperature Probes OM-CP-HITEMP140X2-FP-72-PT-5 OM-CP-HITEMP140X2-FP-72-PT-5
  • OM-CP-HITEMP140X2-FP-72 Has Two Flexible Probes
  • OM-CP-HITEMP140X2-FP-72-PT-1 and OM-CP-HITEMP140X2-FP-72-PT-5 Have One Flexible Probe and One Stainless Steel Bendable Probe
  • Flexible Probe Measures from -60 to 260°C
  • (-76 to 500°F)

OM-CP-HITEMP140X2-FP-72-PT-5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


The OM-CP-HITEMP140X2-FP Series of dual channel high temperature data loggers feature a stainless steel data logger body and are available with either two 183 cm (72') flexible probes (OM-CP-HITEMP140X2-FP-72) or with one flexible probe and a stainless steel bendable probe combination (OM-CP-HITEMP140X2-FP-72-PT-1 and OM-CP-HITEMP140X2-FP-72-PT-5).

The dual probes of the OM-CP-HITEMP140X2-FP Series allow for simultaneous temperature monitoring and provide flexibility in applications such as oven mapping, surface temperature monitoring, autoclave validation and sterilization processes.

The OM-CP-HITEMP140X2-FP-72 model offers two 183 cm (72') long, lightweight, flexible RTD probes coated with PFA insulation. The FP probe design allows the probe to be easily maneuvered and is ideal for temperature monitoring inside test tubes, small vials, and other delicate applications. The narrow thermistor probe tip is compatible for use with the OM-CP-MICRODISC probe attachment allowing for precise surface temperature monitoring of shelving and more.

The OM-CP-HITEMP140X2-FP-72-PT-1 and OM-CP-HITEMP140X2-FP-72-PT-5 models feature a 61 cm (24') stainless steel bendable probe with the option of either a 2.5 cm (1') or 12.7 cm (5') probe tip (sheath). The stainless steel probe can be bent, angled, and coiled in any direction and formed into position as needed. The sharp probe tip allows for easy insertion and has an extended measurement range of -200 to 350°C (-328 to 662°F).

The body of the OM-CP-HITEMP140X2-FP data loggers are capable of operating in temperatures from -40 to 140°C (-40 to 284°F). All models have the capacity to store up to 32,700 time and date stamped readings and feature non-volatile solid state memory that will retain data even if the battery becomes discharged.

The OM-CP-HITEMP140X2-FP utilizes the latest software. The device can be started, stopped, and data can be downloaded quickly and easily. Once in the software, the data can be reviewed in graphic, tabular, or summary form as well as exported to Excel® for further analysis and calculations.

SPECIFICATIONS
TEMPERATURE
Temperature Sensor:
    OM-CP-HITEMP140X2-FP: Flexible RTD probe
    OM-CP-HITEMP140X2-FP-PT: Flexible RTD Probe and bendable RTD probe
Probe Measurement Range:
    Flexible Probe: -60 to 260°C (-76 to 500°F)
    Bendable Probe: -200 to 350°C (-328 to 662°F)
Temperature Resolution: 0.01°C (0.02°F)
Calibrated Accuracy: ±0.1°C (±0.18°F)

GENERAL
Reading Rate: 1 reading every second up to 1 reading every 24 hours
Memory: 32,767 readings
Start Modes:
     Software programmable immediate start
     Delay start up to 18 months in advance
Stop Modes: Manual or Timed (specific date and time)
Real Time Recording: May be used with PC to monitor and record data in real time
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password
Readings in Trigger Settings Mode: 16,383 readings
Trigger Settings: High and Low limits may be set. Once data meets or exceed set limits, the device will record to memory. Bi-level start and stop triggers can also be programmed. Users can specify the number of readings to take after the device triggers. (Triggering on channel 1 only)
Memory Wrap Around: Yes (software selectable)
Battery Type: 3.6V high-temperature lithium battery included; user replaceable
Battery Life: 1 year typical [1 minute reading rate at 25°C (77°F)]
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Data Format: Date and time stamped °C, °F, °R, K
Time Accuracy: 1 minute/month @ 25°C (77°F)
Computer Interface: OM-CP-IFC400 USB docking station or OM-CP-IFC406 multiplexer interface required; 125,000 baud
Software: Windows XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -40 to 140°C (-40 to 284°F), 0 to 100% RH, 0.002 to 100 psia
IP Rating: IP68
Dimensions (Body): 48 H x 24.6 mm dia (1.89 x 0.97')
Dimensions (Probe):
    OM-CP-HITEMP140X2-FP-72:
      Flexible Probe: 1829 L x 2.5 mm dia (72 x 0.1')
    OM-CP-HITEMP140X2-FP-72-PT-1 with 2.5 cm (1')
      Bendable Probe:
      Probe Tip: 42 L x 3.2 mm dia (1.7 x 0.125')
      Bendable Portion: 559 L x 1.6 mm dia (22 x 0.062')
    OM-CP-HITEMP140X2-FP-72-PT-5 with 12.7 cm (5')
      Bendable Probe:
      Probe Tip: 121 L x 3.2 mm dia (4.8 x 0.125') with 25 L x 4.8 mm dia (1 x 0.188') handle
      Bendable Portion: 559 L x 1.6 mm dia (22 x 0.062')
Weight:
    OM-CP-HITEMP140X2-FP-72: 115 g (4.1 oz)
    OM-CP-HITEMP140X2-FP-72-PT: 110 g (3.9 oz)
Materials:
    Body: 316 stainless steel, PEEK
    Bendable Probe: 316 stainless steel
    Flexible Probe: PFA insulated cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

In my bendable probe many bends are there. I need to straight all the bends. what can i do for that.

Asked by: Anonymous
Thank you for your question. The coiled stainless probe can be uncoiled to whichever length you require.
Answered by: Raptor
Date published: 2020-06-24

Is the NIST certification included with the purchase?

Asked by: keggore
Thank you for your question. Yes, NIST calibration cert is included
Answered by: Application Engineer PV
Date published: 2023-05-15
  • y_2024, m_5, d_2, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OM-CP-HITEMP140X2-FP-72-PT-5, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Multiplexer data logger interface (accepts up to 6 data loggers) with USB cable, software and manual
$835.13
2 In Stock
Replacement 3.6V high temperature lithium battery
$93.83
19 In Stock
Mount/stand for OM-CP-HITEMP140 series data loggers
$74.83
1 In Stock
Surface temperature probe attachment OM-CP-SVP-SYSTEM FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
$46.68
0 In Stock
en-US
en
Save Configuration