Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pen Size Temperature and Humidity USB Data Logger with Display

Pen Size Temperature USB Data Logger
  • RoHS Icon
  • CE Approved

$87.25

Item# OM-HL-SP-T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $87.25
5-9 $82.89
10-24 $81.14
25-49 $77.65
50-99 $75.91
100+ $74.16

In stock

Lead Time (If not in stock): 9 weeks
Pen Size Temperature USB Data Logger OM-HL-SP-T OM-HL-SP-T
  • Offer Both Temperature (-T) and Temperature & Humidity (-TH) Models Starting from $60
  • Switchable °C or °F with LCD Display
  • Waterproof and Dustproof Standard IP67 Rated Case
  • Lithium Battery Can Work for 12 Months

OM-HL-SP-T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature



OM-HL-SP Series Highlight
OM-HL-SP Series include temperature only and temperature & humidity data loggers with USB interface are specifically designed for applications like Food Processing, Bio-Medical, Cold-chain transportation and Wild Life Monitoring.

The pen-sized design is IP67 rated, ensuring a high-grade waterproof and dust-proof resistance, plus the energy-saving battery can work up to 12 months before battery replacement is needed. Starting from $60, this OM-HL-SP Series offer excellent user experience to start and stop logging by Button, Delay or Specific Time. Simply plug-n-play to view, download and chart graphical data by using the free Logpro software.

Specifications
Temperature Range: -30 to 70°C (-22 to 158°F)
Temperature Accuracy:
    OM-HL-SP-T: ±1.0°C
    OM-HL-SP-TH: ±0.5°C
Record Volume: 43,000 Points

OM-HL-SP Operation Instruction
Humidity Range:
    OM-HL-SP-T: NA
    OM-HL-SP-TH: 0-95% RH
Humidity Accuracy:
    OM-HL-SP-T: NA
    OM-HL-SP-TH: ±5% RH
Resolution: Temperature: 0.1°C / Humidity: 0.1% RH
Power Supply: 1/2AA, 3.6V Lithium battery - included
Typical Battery Life: 1 year
IP Rating: NEMA 6 (IP67)
Frequenty: 2 Secs to 24 Hrs
Display: LCD display
LCD Size: 18 L x 13.5 W mm (0.7 x 0.53")
Dimensions: 125 L x 28 W x 22 Dia mm (4.92 x 1.1 x 0.86")
Weight: 60 g (2.1 oz)

Logpro Recorder Analysis Software
Logpro software is comprehensive temperature and humidity recorder data analysis software designed to log attribute settings, download logger data efficiently, graphically analyze data, and export the data to Excel/PDF/BMP, and other formats by needs.

The software interface is easy to use and efficient for ultimate data logging, monitoring, and analysis. Please see the Software Setup Video for more details.


OM-HL-SP Software Setup
loading all models
loading all reviews
Rated 1 out of 5 by from Manager I am unable to download waiting on response so I put a 1 start until I receive guidance on how to download other wise product was easy to set up.
Date published: 2020-06-29
Rated 5 out of 5 by from Great! Easy to use! It will take some time to get use to using this datalogger. But it works as intended and it is easy to use.
Date published: 2022-06-18
  • y_2024, m_5, d_1, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_OM-HL-SP-T, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Hi, If i want to use multiple of these in different locations, anyway to streamline the time of logging between these sensors? So i can get the same timestamp for each of these portable data loggers when reading it on the software. Thanks!

Asked by: Sherlina
Hello Sherlina, The logger can only do a delay or immediate start so there is no way to synchronize the time with each logger. You can look at another logger such as OM-EL-USB-2-LCD which incorporates a time delay start and than you would have merge files in EXCEL. https://www.omega.com/en-us/control-and-monitoring-devices/data-loggers/om-el-usb-2-lcd-series/p/OM-EL-USB-2-LCD
Answered by: ENGRPV
Date published: 2019-07-26

We plan to use your temperature/moisture sensor (OM-HL-SP-TH) in sealed silage (probably 100% moisture). I would like to know whether it will be waterproof for a period of 9 months.

Asked by: Anonymous
Thank you for your question. Unfortunately, the logger is not suited for a wet environment.
Answered by: Application Engineer PV
Date published: 2021-08-27
  • y_2024, m_5, d_1, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_OM-HL-SP-T, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration