Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Single Channel Thermocouple Data Logger

Item# OM-CP-TC4000

Single Channel Thermocouple Data Logger OM-CP-TC4000 OM-CP-TC4000
  • Dual Channel Ambient and Remote Thermocouple
  • Memory: 16,383 Ambient and 16,383 Remote Readings
  • User Calibration through Software
  • Automatic Thermocouple Linearization


This product is no longer available please see OM-CP-TC101A as a direct substitute


The OM-CP-TC4000 and OM-CP-TC110 (both CE approved) are miniature, battery powered, stand-alone, thermocouple based temperature data loggers. These all-in-one compact, portable, easy-to-use devices will measure and record up to 32,767 temperature measurements. These data loggers are major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is nonvolatile solid state memory, providing maximum data security even if the battery becomes discharged.

Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an empty COM port and our easy-to- use software does the rest. The software converts your PC into a real time strip
chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft file.


SPECIFICATIONS

INTERNAL CHANNEL
Temperature Accuracy: +0.5°C (0 to 50°C)
Temperature Resolution: 0.1°C
Temperature Range:
-40 to 80°C (-40 to 176°F)

REMOTE CHANNEL
Thermocouple Connection: Female subminiature thermocouple connector
Cold Junction Compensation: Automatic
Temperature Calibration: Digital calibration is available through software
Calibration Date: Automatically recorded within device to alert user when calibration is required
Recording Interval: 2 seconds to 12 hours selectable in software
Start Time: Start time and date are programmable through software
Real Time Recording: Device may be used with PC to monitor and record data in real time
Green Visual Indicator: LED flashes at selected reading rate
Power: 3.6 V lithium battery
Battery Life: 1 year typical
Time Accuracy: ± 1 minute/month when RS-232 port is not in use
Data Format: Date and time stamped, °C, °F, °K, °R
Weight:
OM-CP-TC4000: 30g (1 oz):
OM-OM-CP-TC110: 60g (2 oz)
  

Computer Interface: PC serial,
RS-232C COM or USB
Communications:
OM-CP-TC4000: 2400 baud
OM-CP-TC110: 57600 baud
Software:
WIN98/NT/2000/XP/VISTA 32-bit
(VISTA 32-bit version only;
VISTA 64-bit is not supported)
Operating Environment:
-40 to 80°C (-40 to 176°F)
5 to 95 % RH non-condensing
Dimensions:
OM-CP-TC4000: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6')
OM-CP-TC110: 43 H x 69 W x 20 mm D (1.7 x 2.7 x 0.8')

EXTERNAL THERMOCOUPLE CHANNEL
Accuracy:
+0.5°C for types J, K, T, E, N;
+2.0°C for types R, S, B
(does not include thermocouple error)
Resolution:
0.1°C for types J, K, T, E, N;
0.5°C for types R, S, B
Range:Type J:-210 to 760°C;
K:-270 to 1370°C;
T:-270 to 400°C;
E:-270 to 980°C; R:-50 to 1760°C;
S:-50 to 1760°C; B:+50 to 1820°C;
N:-270 to 1300°C
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration