Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Six Channel Handheld Temperature Data Logger With Touch Screen

Item# RDXL6SD

Six Channel Handheld Temperature Data Logger With Touch Screen RDXL6SD RDXL6SD
  • Four Type J, K, T, E, R, S or N Thermocouple Inputs and Two 3-Wire Pt100 RTD Inputs (RTD connectors are included)
  • Display and Log All 6 Channels Simultaneously or Individually
  • Scheduled and Manual Logging Start/Stop
  • 4 GB SD Card Stores Up to 1 Year of Data


The old version of RDXL6SD is discontinued and please check the new version RDXL6SD-USB for details.

The RDXL6SD is a six-channel touchscreen data logger that accepts four thermocouples and two RTD inputs. Each channel has individually configurable HI/LO alarms. The intuitive touchscreen interface allows each channel to be configured separately for input type, math, alarm and display options. All six channels can be displayed and logged simultaneously or individually. Data can be logged as fast as once a second and is stored on the included 4 GB SD card in Excel® compatible format.

Specifications
Inputs: 4x thermocouple inputs (any of the following types), for use with miniature thermocouple connectors, and 2 x 3-wire Pt100 inputs, for use with 3-pole stereo 3.5 mm (0.14') connectors (see below)
Input Temperature Range:
    Type J: -200 to 1200°C
    Type K: -200 to 1372°C
    Type T: -200 to 400°C
    Type R: 0 to 1768°C
    Type S: 0 to 1768°C
    Type N: 0 to 1300°C
    Type E: -200 to 1000°C
    RTD: -200 to 850°C
Temperature Accuracy:
    For Thermocouples: ±0.1% or 0.8°C
    For RTD: ±1.0% or 1.0°C
Temperature Resolution: 0.1° for temperatures below 1000°C or °F, 1° for temperatures above 1000°C or °F
Display: 72 mm (2.83') resistive touch TFT, 320 x 240 pixels, backlit
Configurable Parameters: Temperature units, alarms, signal processing, date and time, data logging, power options, graph channels
Temperature Units: °F or °C
Alarm Configuration: 12 x alarms (2 per channel) with adjustable level, individually configurable as HI or LO
Signal Processing: Average, minimum, maximum, standard deviation, 2-channel temperature difference
Display Response Time: 1 second
Operating Temperature: 0 to 50°C (32 to 122°F)
Power Supply: Two “AA” batteries, 5 Vdc adaptor (included)
Current Draw: 250 mA while logging with full display brightness; 60 mA while logging in power saving mode
Weight: 180 g (6.3 oz) without batteries
Dimensions: 136 W x 71 H x 32 D mm (5.35 x 2.8 x 1.25')
Pt100 Connectors (RTD): Use stereo (3-pole) 3.5 mm (0.14') connectors, wired as follows:
Data Logging Specifications
Data Logging Interval: 1 to 86,400 seconds (1 day)
Maximum SD Card Capacity: 4 GB SD Card (included)
Variables Logged: Measured temperature, cold junction temperature, alarm events
File Format: .csv (can be imported to Excel)
Configurable Parameters: Sample period, number of samples, scheduled start date and time
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration