Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail 2 Wire Temperature Signal Conditioners/Transmitters

DIN Rail 2-Wire Temperature Transmitters

Item# DRA-TCI-2-S

DIN Rail 2-Wire Temperature Transmitters DRA-TCI-2-S DRA-TCI-2-S
  • DRA-TCI-2 Thermocouple Input Model
  • DRA-RTI-2 RTD Input Model
  • Isolated
  • Linearized

DRA-TCI-2-S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Number of Inputs
Input Ranges
Output Type


Models DRA-TCI-2 and DRA-RTI-2 are linearized temperature transmitters that produce a 4-20 mA process signal that is directly proportional to temperature. These transmitters have exceptionally high input to output common mode rejection (CMR), a high degree of filtering that eliminates false output signals and provides a low ripple current. Model DRA-TCI-2 is available for thermocouple types J, K, T, E, R, S or B and provides exceptional temperature linearization by applying eight segment linearization circuitry. Model DRA-RTD-2 accepts 2 or 3 wire Pt-100 RTDs, alpha = 0.00385. Both models are field rangeable using a set of six internal dip switches for coarse ranging and front accessible zero and span potentiometers for fine adjustment. Test terminals are provided to monitor the transmitter’s 4-20 mA output without disturbing the actual process loop.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration