Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Wire Transmitter for Load Cells and Pressure Transducers, Converts mV, V, or mA Input to 4 to 20 mA Output

Warranty

Item# PXTX-507

2-Wire Transmitter for Load Cells and Pressure Transducers, Converts mV, V, or mA Input to 4 to 20 mA Output PXTX-507 PXTX-507
  • Provides Transducer Excitation for one ≥350 Ω Bridge
  • Selectable Input Ranges
  • Works with 350 Ohm to 5 kΩ Strain Sensors
  • Zero and Span Adjustability


PXTX-507 Models are discontinued.As an upgrade substitute, please check out the new TXUN temperature transmitter FM Approved Model for details. See all TXUN Family.



SPECIFICATIONS
Input Span: User selectable, 0.5 mV/V to 4 mV/V
Input Impedance: ±10 MΩ
Output Span: 4 to 20 mA
Min Output Current: 3.75 mA typical
Max Output Current: 22 mA typical
Supply Voltage Range: 8 to 40 Vdc
Transducer Excitation: Selectable, 350 to 500Ω 1.24 Vdc @ 3.54 mA, >500Ω 2.5 Vdc @ 3.5 mA; 5.0 mA max
Zero and Span Adjustability: 10% of any selected range
Accuracy: 0.5% of any adjusted span (includes linearity, hysteresis, stability)
Repeatability: 0.05% of span
Response Time: 200 ms typical
Stability:
Zero: Within 0.02% of span/°C or 5 µA, whichever is greater
Span: Within 0.01% of span/°C Max Lead-Wire Resistance Effect: Less than 0.25 µV per Ω Max Change-in-Supply Voltage
Effect: 0.05% of span over supply range
Output Ripple: Less than 0.05% of span, rms
Operating Temperature Range: -45 to 85°C (-49 to 185°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration