Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Universal Smart Transmitter

Item# PRTX69

Universal Smart Transmitter PRTX69 PRTX69
  • This product has been discontinued. Please refer to PRTXD-12 as replacement item.
  • High Accuracy
  • Integral LED display
  • Inputs: T/C, RTD, Ω, and mV


Please check out Newest Released Field Mounted Display Transmitter TXUN-FD Model for more advanced features and all the industrial certifications.

The TX69 is a digital, PC programmable, galvanic isolated two-wire smart transmitter, that converts 13 types of thermocouple sensors; 12 types of RTD sensors, configured as 2, 3 and 4 wires; potentiometer, resistor and millivolt inputs, single or differential.into process current loop.

A 3 1/2 digit LED display is integrated forming a transmitter/field monitor unit which is visible in dark installations. A 24 bit A/D converter is the heart of the outstanding performance. The light intensity varies as a function of the current loop, which serves as the light energy source.

The transmitter can be set and wired to perform differential measurement conversions of temperature sensors as well as mV sources.

The output current is temperature linearized and can be set to be 4 to 20/20 to 4 mA.or any range within these limits. The current is limited to 3.6 and 22 mA. The TX69 samples and updates the output current in a rate of 2 to 4 samples per second depending on the sensor type. It is fully configurable in dry-configurationTM mode by which the connection to PC is performed with no voltage needed, and the configuration parameters are stored in a non-volatile memory.

Exceptional digital accuracy of typical ±0.1°C is provided for most sensors regardless of the calibrated span. Extremely accurate coldjunction temperature measurement provides precise compensation throughout the entire ambient range. Detection of sensor breakage or disconnection of input leads, forces the output to a pre-defined up/down scale value. The unit continuously monitors the sensor and automatically returns to normal operation mode when the sensor is recovered.

The TX69 is housed in Aluminum enclosure, and the front panel has a special red filter for optimal view.

SPECIFICATIONS
Input
Input Impedance: >107 Ω:
Maximum Input Voltage: <1V
Output
Output Signal: Proportional dc current 4 to 20 mA or 20 to 4 mA (user configurable)
Under Range: Linear to 3.97 mA
Over Range: Linear to 20.8 mA
Burnout: < 3.6 mA or > 22.1 mA (user configurable)
Isolation: >1500V between input and output
Output Linearity:
For Temperature Sensors: Linear with temperature
For Potentiometer: Linear with potentiometer ratio
For Millivolt Input: Linear with the measured voltage
Long Term Stability: < ±0.1 % of span for 12 months
Maximum Loop Resistance: According to: Rmax(Q) = (Vsupply-8.5)/0.02
Calibration Accuracy: At 24V supply, at room temperature: 0.05% (*)
Damping Factor: 1 to 100 seconds
Analog Step-Response: 200 to 500 mS (depends on the sensor and the mode of operation)
Set-Up Time: 5 seconds after power on
Supply
Supply Voltage: 13 to 36 Vdc
Supply Variation Effect: Negligible (<11.1AN)
Polarity Protection: Yes
CMR: >110 db Environmental Influence
Operating Temperature Range: -40 to 80°C (-40 to 185°F)
Storage Temperature Range: -50 to 90°C (-45 to 185°F)
Temperature Stability: < ±0.004%/1°C (*)
Humidity: 10 to 90 % RH, non condensing
Housing
Material: Aluminum
Screw Connection: ¼, & M20x1.5
Weight: 750 gr Programming
Software Package: CONCAL
Modem Cord: USB cable (1.5 m L) with 3.5 mm stereo plug
Configured Parameters: Tag information, sensor type, input range, selection of connection type, output offset, output curve correction, damping factor, burnout type, output current mode, sensor calibration

Thermocouple and Millivolts
Type Input Range
°C
Input Range
°F
Minimum Span
°C (°F)
Digital Accuracy D/A Accuracy
B 100 to 1820212 to 3308200 (360)±0.5°C±0.02%
E -200 to 1000-328 to 183250 (90)±0.1°C
J -200 to 1200-328 to 219250 (90)±0.1°C
K -200 to 1370-328 to 249850 (90)±0.1°C
L -190 to 890-310 to 163425 (45)±0.1°C
N -200 to 1300-328 to 237225 (45)±0.1°C
R 0 to 176032 to 3200200 (360)±0.5°C
S 0 to 176032 to 3200200 (360)±0.5°C
T -200 to 400-328 to 75250 (90)±0.1°C
U -190 to 590-310 to 109425 (45)±0.1°C
D 0 to 223032 to 404625 (45)±0.5°C
G 0 to 216032 to 392025 (45)±0.5°C
C 15 to 23205 to 420825 (45)+0.5°C
Millivolt Input -145 to 1452 mV±51 uV
Mode T/C: Single or differential sensorVoltage: Single or differential ended
Cold Junction Internal Pt-100 sensor 
C.J. Accuracy ±0.5°C (±0.9°F) 
Sampling Rate T/C: Single: 4, Differential: 2 (S/sec)Voltage: 4, Differential: 2 (S/sec)
Note: For maximum accuracy for T/C input, all the above error components should be accumulated.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Communication cable for model TX69 and TXDIN101
$70.33
3 In Stock
en-US
en
Save Configuration