OMEGA's FL-6400A in-line flowmeters are designed for use with many caustic or corrosive fluids. These meters feature SS construction and can be mounted in any position.
The FL46300 Series of liquid in-line flow meters offer handmade quality, combined with excellent accuracy and repeatability are machined of high quality acrylic rod stock.
In-Line Flow Monitors are ideal for direct measurement for a range of compatible gases, oil, or water based liquids. Applications include pulp and paper and heating loop flow.
Variable Area Flow Meters are essential instruments for accurate flow rate measurement in a variety of industrial, commercial, and laboratory applications. These instruments are used to measure the flow of liquids and gases.
Omega Engineering offers a comprehensive selection of variable area flow meters that are designed to meet the needs of a wide range of applications. These devices provide accurate and reliable readings and are available in a variety of sizes, materials, and pressure ratings. With multiple pressure and temperature ratings, these meters are designed for long-term use and reliability.