Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Stainless Steel Mas Flow Meters and Controllers Optional Display

Stainless Steel Mass Flowmeters and Controllers

$1,746.64

Item# FMA3702

In stock

Lead Time (If not in stock): 4 weeks
Stainless Steel Mass Flowmeters and Controllers FMA3702 FMA3702
  • Economical
  • Compact
  • Power Supply Included

FMA3702 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Flow Range
Display
Media Type
Accuracy
Output Signal
Wetted Materials
Max Operating Pressure
Max Process Temperature
Process Connection Type:
Process Connection Size:
Features


The FMA2700/FMA2800 Series Electronic Mass Flow meters and FMA3700/FMA3800 Mass Flow Controllers provide high flow measurement performance and versatility. Omega’s new inline series features a “flow-through” zero dead space design for quicker processing and lower contamination. Available with onboard display and wall mounted power supply, the inline series is ideal for laboratory and test applications. Compact, lightweight and economical, the FMA2700/FMA2800 Series Electronic Mass Flowmeters and FMA3700/FMA3800 Mass Flow Controllers are perfect for gas flow application which require and all stainless steel construction.

SPECIFICATIONS
Accuracy: ±1% FS including linearity
Repeatability: ±0.15% FS or better
Turndown Ratio: 100:1
Response Time: 5 seconds
Gas Ambient Temperature: 0 to 50°C (32 to 122°F)
Temperature Coefficient: 0.05% full scale per 1°C or better
Pressure Coefficient: 0.01% full scale per psi or better
Minimum Pressure Requirements:
   Meters: 1 inch of H2O
   Controllers ≤1 SLM: 1 psi
   Controllers >20 SLM: 20 psi
   Differential Pressure for Mass Flow Controllers:
      <5 SLM, 5 to 50 psi standard
      >5 SLM, 20 to 40 psi standard
Maximum Gas Pressure: 500 psig
Leak Integrity: 1 x 10-6 cc/min of He or better
Wetted Parts: 316 and 17-4 SS with FKM O-rings
Gas Connections: 1/4' compression fitting
Electrical Connection: 9-pin sub-D connector
Control Signal: Integral or 0 to 5 Vdc
Control Valve: Electromagnetic, normally closed
Output Signal: Linear 0 to 5 Vdc, 1000 Ω min load, 4 to 20 mA, 500 &Omega loop resistance
Input Power:
   Meters: 24 Vdc @ 150 mA, 115 Vac, 220 Vac with AC adaptor
   Controller: 24 Vdc @ 300 mA, 115 Vac, 220 Vac with AC adaptor
Dimensions: 152.4 H x 83.5 W x 25.4 mm D (6.00 x 3.29 x 1.00')
Weight: 1.57 kg (1.25 lb) with power supply
loading all models
loading all reviews
Rated 4 out of 5 by from Mass flow meter worked great for my project. the only bad is the lead times make sure to order with time.
Date published: 2023-08-14
  • y_2024, m_5, d_2, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FMA3702, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement socket plug-in power supply for 90 to 260 Vac
$126.99
2 In Stock
en-US
en
Save Configuration